en

Cart

Your cart is empty.

Design Kit WCAP-AT1H Long Life Aluminium Electrolytic Capacitors

105 °C Order Code 860240

Applications

  • Long life applications (industry, medical)
  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Technical Reference Samples
860240472001SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors22 µF 25 100 5 11 2 ATDC110220M025DSPA3E000
860240372001SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors33 µF 16 115 5 11 2 ATDC110330M016DSPA3E000
860240472002SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors33 µF 25 130 5 11 2 ATDC110330M025DSPA3E000
860240372002SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors47 µF 16 145 5 11 2 ATDC110470M016DSPA3E000
860240272001SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors47 µF 10 100 5 11 2 ATDC110470M010DSPA3E000
860240473003SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors47 µF 25 160 6.3 11 2.5 ATDD110470M025DSPA4E000
860240272002SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors68 µF 10 130 5 11 2 ATDC110680M010DSPA3E000
860240373003SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors68 µF 16 200 6.3 11 2.5 ATDD110680M016DSPA4E000
860240474004SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors68 µF 25 230 8 11.5 3.5 ATDE115680M025DSPA7H000
860240273003SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors100 µF 10 190 6.3 11 2.5 ATDD110101M010DSPA4E000
860240374004SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors100 µF 16 245 8 11.5 3.5 ATDE115101M016DSPA7H000
860240474005SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors100 µF 25 327 8 11.5 3.5 ATDE115101M025DSPA7H000
860240273004SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors150 µF 10 220 6.3 11 2.5 ATDD110151M010DSPA4E000
860240374005SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors150 µF 16 300 8 11.5 3.5 ATDE115151M016DSPA7H000
860240475006SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors150 µF 25 460 10 12.5 5 ATDF125151M025DSPA9K000
860240273005SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors220 µF 10 270 6.3 11 2.5 ATDD110221M010DSPA4E000
860240374006SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors220 µF 16 420 8 11.5 3.5 ATDE115221M016DSPA7H000
860240475007SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors220 µF 25 580 10 16 5 ATDF160221M025DSPAAK000
860240274006SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors330 µF 10 390 8 11.5 3.5 ATDE115331M010DSPA7H000
860240374007SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors330 µF 16 500 8 16 3.5 ATDE160331M016DSPA7H000
860240475008SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors330 µF 25 805 10 20 5 ATDF200331M025DSPAAK000
860240275007SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors470 µF 10 540 10 12.5 5 ATDF125471M010DSPA9K000
860240375008SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors470 µF 16 730 10 16 5 ATDF160471M016DSPAAK000
860240475009SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors470 µF 25 950 10 20 5 ATDF200471M025DSPAAK000
860240275008SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors1000 µF 10 900 10 16 5 ATDF160102M010DSPAAK000
860240378009SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors1000 µF 16 1173 13 20 5 ATDI200102M016DSPACK000
860240478010SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors1000 µF 25 1552 13 25 5 ATDI250102M025DSPACK000
860240278009SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors2200 µF 10 1540 13 20 5 ATDI200222M010DSPACK000
860240380010SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors2200 µF 16 2093 16 25 7.5 ATDK250222M016DSPAEK000
860240480011SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors2200 µF 25 2400 16 31.5 7.5 ATDK315222M025DSPADK000
860240280010SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors3300 µF 10 1900 16 25 7.5 ATDK250332M010DSPAEK000
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Technical Reference Samples