en

Cart

Your cart is empty.

Design Kit WCAP-ATLL Aluminium Electrolytic Capacitors

Long Life +105 °C Order Code 860160

Applications

  • Long life application
  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Technical Reference Samples
860160372001SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors10 µF 16 36 5 11 2 ATEC110100M016DSPA3D000
860160372002SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors15 µF 16 72 5 11 2 ATEC110150M016DSPA3D000
860160372003SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors22 µF 16 72 5 11 2 ATEC110220M016DSPA3D000
860160372005SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors33 µF 16 144 5 11 2 ATEC110330M016DSPA3D000
860160372007SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors47 µF 16 186 5 11 2 ATEC110470M016DSPA3D000
860160372009SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors68 µF 16 228 5 11 2 ATEC110680M016DSPA3D000
860160372011SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors100 µF 16 228 5 11 2 ATEC110101M016DSPA3C000
860160373012SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors120 µF 16 312 6.3 11 2.5 ATED110121M016DSPA4D000
860160373013SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors150 µF 16 336 6.3 11 2.5 ATED110151M016DSPA4C000
860160373014SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors180 µF 16 420 6.3 15 2.5 ATED150181M016DSPA4D000
860160374017SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors220 µF 16 540 8 11.5 3.5 ATEE115221M016DSPA7G000
860160373018SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors270 µF 16 540 6.3 15 2.5 ATED150271M016DSPA4C000
860160373021SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors330 µF 16 588 6.3 15 2.5 ATED150331M016DSPA4C000
860160374022SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors390 µF 16 612 8 11.5 3.5 ATEE115391M016DSPA7D000
860160374024SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors470 µF 16 846 8 16 3.5 ATEE160471M016DSPA7D000
860160375027SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors560 µF 16 882 10 12.5 5 ATEF125561M016DSPA9F000
860160374028SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors680 µF 16 960 8 20 3.5 ATEE200681M016DSPA7D000
860160374030SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors820 µF 16 1104 8 20 3.5 ATEE200821M016DSPA7D000
860160375032SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors1000 µF 16 1404 10 16 5 ATEF160102M016DSPAAF000
860160375033SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors1200 µF 16 1500 10 20 5 ATEF200122M016DSPAAF000
860160375034SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors1500 µF 16 1620 10 25 5 ATEF250152M016DSPAAF000
860160375036SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors1800 µF 16 1776 10 30 5 ATEF300182M016DSPAAF000
860160378038SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors2200 µF 16 2082 13 20 5 ATEI200222M016DSPACG000
860160378039SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors2700 µF 16 2436 13 25 5 ATEI250272M016DSPACG000
860160378040SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors3300 µF 16 2562 13 30 5 ATEI300332M016DSPACG000
860160378042SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors3900 µF 16 2664 13 35 5 ATEI350392M016DSPABG000
860160381045SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors4700 µF 16 2844 18 25 7.5 ATEL250472M016DSPAEG000
860160381046SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors5600 µF 16 3084 18 31.5 7.5 ATEL315562M016DSPAEG000
860160381047SPEC
6 files WCAP-ATLL Aluminum Electrolytic Capacitors6800 µF 16 3252 18 35.5 7.5 ATEL355682M016DSPAEG000
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Technical Reference Samples