OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyDesign Kits for CapacitorsProduct familyAluminum Electrolytic CapacitorsProduct familyRadial THTDesign kitDesign Kit WCAP-ATLI Aluminum Electrolytic Capacitors

Design Kit WCAP-ATLI Aluminum Electrolytic Capacitors

Low Impedance +105 °C Order Code 860082

Applications

  • Low impedance, especially for filtering applications
  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples
860080772001SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors10 µF 63 135 5 11 2
860080773002SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors15 µF 63 168 6.3 11 2.5
860080773003SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors18 µF 63 170 6.3 11 2.5
860080773004SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors22 µF 63 250 6.3 11 2.5
860080773005SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors27 µF 63 260 6.3 11 2.5
860080773006SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors33 µF 63 270 6.3 11 2.5
860080774007SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors39 µF 63 320 8 11.5 3.5
860080774008SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors47 µF 63 400 8 11.5 3.5
860080774009SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors56 µF 63 420 8 11.5 3.5
860080775010SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors68 µF 63 500 10 12.5 5
860080774011SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors82 µF 63 540 8 16 3.5
860080775012SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors82 µF 63 570 10 12.5 5
860080775013SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors100 µF 63 720 10 12.5 5
860080774014SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors120 µF 63 790 8 20 3.5
860080775015SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors120 µF 63 835 10 16 5
860080775016SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors150 µF 63 900 10 16 5
860080775017SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors180 µF 63 1200 10 20 5
860080775018SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors220 µF 63 1315 10 25 5
860080778019SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors270 µF 63 1400 13 20 5
860080775020SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors330 µF 63 1750 10 30 5
860080778021SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors330 µF 63 1870 13 25 5
860080778022SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors390 µF 63 1920 13 25 5
860080778023SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors470 µF 63 2225 13 30 5
860080780024SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors470 µF 63 1970 16 21 7.5
860080780025SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors560 µF 63 2350 16 25 7.5
860080780026SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors680 µF 63 2600 16 31.5 7.5
860080780027SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors820 µF 63 2650 16 31.5 7.5
860080780028SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors1000 µF 63 2780 16 35.5 7.5
860080781029SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors1000 µF 63 3230 18 31.5 7.5
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples