OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyDesign Kits for CapacitorsProduct familyAluminum Electrolytic CapacitorsProduct familyRadial THTDesign kitDesign Kit WCAP-ATLI Aluminum Electrolytic Capacitors

Design Kit WCAP-ATLI Aluminum Electrolytic Capacitors

Low Impedance +105 °C Order Code 860081

Design Kit WCAP-ATLI Aluminum Electrolytic Capacitors

Applications

  • Low impedance, especially for filtering applications
  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples
860080572001SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors33 µF 35 230 5 11 2
860080573002SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors39 µF 35 277 6.3 11 2.5
860080573003SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors47 µF 35 340 6.3 11 2.5
860080573004SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors56 µF 35 375 6.3 11 2.5
860080573005SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors68 µF 35 400 6.3 11 2.5
860080574006SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors82 µF 35 480 8 11.5 3.5
860080574007SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors100 µF 35 560 8 11.5 3.5
860080574008SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors120 µF 35 585 8 11.5 3.5
860080574009SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors150 µF 35 680 8 11.5 3.5
860080574010SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors180 µF 35 810 8 16 3.5
860080574011SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors220 µF 35 1000 8 16 3.5
860080575012SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors220 µF 35 1060 10 12.5 5
860080575013SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors270 µF 35 1190 10 16 5
860080574014SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors330 µF 35 1210 8 20 3.5
860080575015SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors330 µF 35 1400 10 16 5
860080575016SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors390 µF 35 1550 10 20 5
860080575017SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors470 µF 35 1850 10 20 5
860080575018SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors560 µF 35 2040 10 25 5
860080578019SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors680 µF 35 2260 13 20 5
860080578020SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors820 µF 35 2630 13 25 5
860080578021SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors1000 µF 35 2780 13 25 5
860080578022SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors1200 µF 35 2950 13 30 5
860080580023SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors1200 µF 35 3150 16 25 7.5
860080578024SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors1500 µF 35 3350 13 35 5
860080580025SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors1500 µF 35 3600 16 31.5 7.5
860080580026SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors1800 µF 35 3670 16 31.5 7.5
860080580027SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors2200 µF 35 3750 16 35.5 7.5
860080581028SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors2700 µF 35 3850 18 31.5 7.5
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples