OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyDesign Kits for CapacitorsProduct familyAluminum Electrolytic CapacitorsProduct familyRadial THTDesign kitDesign Kit WCAP-ATG5 Aluminium Electrolytic Capacitors

Design Kit WCAP-ATG5 Aluminium Electrolytic Capacitors

General Purpose +105 °C Order Code 860023

Design Kit WCAP-ATG5 Aluminium Electrolytic Capacitors

Applications

  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples
860021373001SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors0.47 µF 400 14 6.3 11 2.5
860021373002SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors1 µF 400 17 6.3 11 2.5
860021373003SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors2.2 µF 400 34 6.3 15 2.5
860021374004SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors2.2 µF 400 35 8 11.5 3.5
860021373005SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors3.3 µF 400 35 6.3 15 2.5
860021374006SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors3.3 µF 400 36 8 11.5 3.5
860021375007SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors3.3 µF 400 41 10 12.5 5
860021374008SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors4.7 µF 400 48 8 11.5 3.5
860021374009SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors6.8 µF 400 75 8 14 3.5
860021375010SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors6.8 µF 400 82 10 12.5 5
860021375011SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors10 µF 400 104 10 14 5
860021375012SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors22 µF 400 162 10 25 5
860021378013SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors22 µF 400 170 13 20 5
860021378014SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors33 µF 400 235 13 20 5
860021380015SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors47 µF 400 300 16 25 7.5
860021380016SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors56 µF 400 360 16 25 7.5
860021380017SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors68 µF 400 410 16 25 7.5
860021380018SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors82 µF 400 480 16 31.5 7.5
860021381019SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors82 µF 400 470 18 25 7.5
860021380020SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors100 µF 400 520 16 31.5 7.5
860021381021SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors120 µF 400 550 18 31.5 7.5
860021381022SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors150 µF 400 610 18 35.5 7.5
860021383023SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors150 µF 400 640 22 31 10
860021381024SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors180 µF 400 700 18 45 7.5
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples