OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyDesign Kits for CapacitorsProduct familyAluminum Electrolytic CapacitorsProduct familyRadial THTDesign kitDesign Kit WCAP-ATG5 Aluminium Electrolytic Capacitors

Design Kit WCAP-ATG5 Aluminium Electrolytic Capacitors

General Purpose +105 °C Order Code 860021

Applications

  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples
860020572001SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors4.7 µF 35 28 5 11 2
860020572002SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors6.8 µF 35 36 5 11 2
860020572003SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors10 µF 35 46 5 11 2
860020572004SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors22 µF 35 61 5 11 2
860020572005SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors33 µF 35 75 5 11 2
860020572006SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors47 µF 35 110 5 11 2
860020573007SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors68 µF 35 140 6.3 11 2.5
860020573008SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors100 µF 35 160 6.3 11 2.5
860020574009SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors120 µF 35 185 8 11.5 3.5
860020574010SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors150 µF 35 215 8 11.5 3.5
860020574011SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors180 µF 35 225 8 11.5 3.5
860020574012SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors220 µF 35 255 8 11.5 3.5
860020575013SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors330 µF 35 400 10 12.5 5
860020575014SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors470 µF 35 520 10 16 5
860020575015SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors560 µF 35 540 10 20 5
860020575016SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors680 µF 35 560 10 20 5
860020578017SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors820 µF 35 760 13 20 5
860020578018SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors1000 µF 35 830 13 20 5
860020578019SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors1200 µF 35 900 13 20 5
860020578020SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors1500 µF 35 960 13 25 5
860020580021SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors1800 µF 35 1150 16 25 7.5
860020580022SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors2200 µF 35 1290 16 25 7.5
860020580023SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors2700 µF 35 1480 16 31.5 7.5
860020580024SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors3300 µF 35 1650 16 35.5 7.5
860020581025SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors3900 µF 35 1820 18 31.5 7.5
860020581026SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors4700 µF 35 1900 18 35.5 7.5
860020581027SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors5600 µF 35 2000 18 35.5 7.5
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples