en

Cart

Your cart is empty.

Design Kit WCAP-ATG8 Aluminium Electrolytic Capacitors

General Purpose +105 °C Order Code 860020

Applications

  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Technical Reference Samples
860020372001SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors10 µF 16 35 5 11 2 ATDC110100M016DSPA3B000
860020372002SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors22 µF 16 54 5 11 2 ATDC110220M016DSPA3B000
860020372003SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors33 µF 16 64 5 11 2 ATDC110330M016DSPA3B000
860020372004SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors47 µF 16 100 5 11 2 ATDC110470M016DSPA3B000
860020372005SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors68 µF 16 105 5 11 2 ATDC110680M016DSPA3B000
860020372006SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors100 µF 16 115 5 11 2 ATDC110101M016DSPA3B000
860020373007SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors120 µF 16 155 6.3 11 2.5 ATDD110121M016DSPA4B000
860020373008SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors150 µF 16 170 6.3 11 2.5 ATDD110151M016DSPA4B000
860020373009SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors180 µF 16 190 6.3 11 2.5 ATDD110181M016DSPA4B000
860020373010SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors220 µF 16 215 6.3 11 2.5 ATDD110221M016DSPA4B000
860020373011SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors330 µF 16 225 6.3 11 2.5 ATDD110331M016DSPA4B000
860020374012SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors470 µF 16 370 8 11.5 3.5 ATDE115471M016DSPA7B000
860020375013SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors560 µF 16 410 10 12.5 5 ATDF125561M016DSPA9B000
860020374014SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors680 µF 16 470 8 16 3.5 ATDE160681M016DSPA7B000
860020375015SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors680 µF 16 480 10 12.5 5 ATDF125681M016DSPA9B000
860020375016SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors820 µF 16 550 10 16 5 ATDF160821M016DSPAAB000
860020375017SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors1000 µF 16 540 10 12.5 5 ATDF125102M016DSPA9B000
860020375018SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors1200 µF 16 700 10 20 5 ATDF200122M016DSPAAB000
860020375019SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors1500 µF 16 820 10 20 5 ATDF200152M016DSPAAB000
860020378020SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors1800 µF 16 920 13 20 5 ATDI200182M016DSPACB000
860020378021SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors2200 µF 16 1000 13 20 5 ATDI200222M016DSPACB000
860020378022SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors2700 µF 16 1080 13 20 5 ATDI200272M016DSPACB000
860020378023SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors3300 µF 16 1200 13 25 5 ATDI250332M016DSPACB000
860020380024SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors3900 µF 16 1490 16 25 7.5 ATDK250392M016DSPAEB000
860020380025SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors4700 µF 16 1600 16 25 7.5 ATDK250472M016DSPAEB000
860020380026SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors5600 µF 16 1720 16 31.5 7.5 ATDK315562M016DSPADB000
860020380027SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors6800 µF 16 1900 16 31.5 7.5 ATDK315682M016DSPADB000
860020380028SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors8200 µF 16 2020 16 35.5 7.5 ATDK355822M016DSPADB000
860020381029SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors10000 µF 16 2060 18 35.5 7.5 ATDL355103M016DSPAEB000
860020381030SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors12000 µF 16 2150 18 35.5 7.5 ATDL355123M016DSPAEB000
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Technical Reference Samples