OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyDesign Kits for CapacitorsProduct familyAluminum Electrolytic CapacitorsProduct familyRadial THTDesign kitDesign Kit WCAP-ATG8 Aluminium Electrolytic Capacitors

Design Kit WCAP-ATG8 Aluminium Electrolytic Capacitors

General Purpose +85 °C Order Code 860012

Applications

  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples
860010772001SPEC
6 files 0.1 µF 63 4 5 11 2
860010772002SPEC
6 files 0.22 µF 63 4 5 11 2
860010772003SPEC
6 files 0.33 µF 63 6 5 11 2
860010772004SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors0.47 µF 63 8 5 11 2
860010772005SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors1 µF 63 17 5 11 2
860010772006SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors2.2 µF 63 31 5 11 2
860010772007SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors3.3 µF 63 39 5 11 2
860010772008SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors4.7 µF 63 50 5 11 2
860010772009SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors10 µF 63 77 5 11 2
860010773010SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors22 µF 63 127 6.3 11 2.5
860010773011SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors33 µF 63 149 6.3 11 2.5
860010773012SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors47 µF 63 198 6.3 11 2.5
860010774013SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors68 µF 63 253 8 11.5 3.5
860010775014SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors100 µF 63 330 10 12.5 5
860010775015SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors120 µF 63 396 10 16 5
860010775016SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors150 µF 63 462 10 16 5
860010775017SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors180 µF 63 528 10 16 5
860010775018SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors220 µF 63 550 10 16 5
860010778020SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors470 µF 63 968 13 20 5
860010778021SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors560 µF 63 1056 13 25 5
860010780022SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors680 µF 63 1265 16 25 7.5
860010780023SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors820 µF 63 1430 16 25 7.5
860010780025SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors1200 µF 63 1837 16 31.5 7.5
860010780026SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors1500 µF 63 2090 16 35.5 7.5
860010780027SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors1800 µF 63 2255 16 35.5 7.5
860010781028SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors2200 µF 63 2475 18 35.5 7.5
860010783029SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors2700 µF 63 2860 22 41 10
860010783030SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors3300 µF 63 3080 22 41 10
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples