en

Cart

Your cart is empty.

Sample Bag USB 2.0 EMC

Order Code 829999BAG

Products

Order Code Data­sheet Simu­lation Downloads Product series Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
Zmax
(Ω)
Type Winding Style IR 1
(mA)
RDC1 max.
(Ω)
VR
(V)
VT
(V (DC))
Channels VDC
(V)
VBR min.
(V)
CCh typ.
(pF)
CCross typ.
(pF)
IPeak
(A)
ILeak
(µA)
VClamp typ.
(V)
VCh Clamp ESD min.
(V)
VESD Contact
(kV)
VESD Air
(kV)
RISO Application SMD/THT Contact Resistance
(mΩ)
Version C Size Samples
742792651
STE ALT EAG CAD LTS PSP IGS CAD SPA WE-CBF SMT EMI Suppression Ferrite Bead 600 258 800 High Current 1000 0.2 SMT 0603
744232090
STE ALT EAG CAD LTS PSP IGS CAD SPA WE-CNSW SMT Common Mode Line Filter 90 bifiliar 50 125 USB 2.0 SMT 1206
82400102
STE ALT EAG CAD IGS CAD WE-TVS TVS Diode – High Speed Series 2+1 5 6 2 0.4 6 5 7.7 10 8 15 USB 1.0 -2.0 Flow Thru Design SMD SOT23-6L
885012206051
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 16 V(DC) 16 680  nF 0603
629004113921
STE 3D ALT EAG IGS CAD WR-COM USB 2.0 Plug Type A SMT w. Clip Horizontal 1000  MΩ USB 2.0 20
62900416021
STE 3D ALT EAG IGS CAD WR-COM USB 2.0 SMT Type A Horizontal Horizontal 1500 1000  MΩ USB 2.0 20
Order Code Data­sheet Simu­lation
742792651
744232090
82400102
885012206051
629004113921
62900416021
Samples
Order Code Data­sheet Simu­lation Downloads Product series Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
Zmax
(Ω)
Type Winding Style IR 1
(mA)
RDC1 max.
(Ω)
VR
(V)
VT
(V (DC))
Channels VDC
(V)
VBR min.
(V)
CCh typ.
(pF)
CCross typ.
(pF)
IPeak
(A)
ILeak
(µA)
VClamp typ.
(V)
VCh Clamp ESD min.
(V)
VESD Contact
(kV)
VESD Air
(kV)
RISO Application SMD/THT Contact Resistance
(mΩ)
Version C Size Samples