OverviewAll product unitsProduct unitAutomotiveProduct groupDesign Kits AutomotiveDesign kitDesign Kit WE-TEFA Toroidal EMI Suppression Ferrite

Design Kit WE-TEFA Toroidal EMI Suppression Ferrite

Order Code 782114

Characteristics

  • In general for: Wires, coaxial cables, wire-wrapping cables, multiconductor wires
  • Data and signal lines
  • On board power supply line
  • Multimedia cable interfaces
  • Various, other cable interfaces
  • Automotive approved

Products

Order Code Data­sheet Downloads Product seriesZ @ 1 MHz
1 turn
(Ω)
Z @ 1 MHz
2 turns
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Z @ 25 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Ø Cable max.
(mm)
Samples
782114096080SPEC
2 files WE-TEFA Toroidal EMI MgZn Suppression Ferrite 2 8.4 40 175 22 89 9.6
782114133064SPEC
2 files WE-TEFA Toroidal EMI MgZn Suppression Ferrite 2.2 9 45 201 25 102 13.3
782114075063SPEC
2 files WE-TEFA Toroidal EMI MgZn Suppression Ferrite 2.5 10 42 168 22 85 7.5
782114095100SPEC
2 files WE-TEFA Toroidal EMI MgZn Suppression Ferrite 4.3 17 85 358 50 203 9.5
782114155130SPEC
2 files WE-TEFA Toroidal EMI MgZn Suppression Ferrite 5.1 20 92 393 53 216 15.5
782114076130SPEC
2 files WE-TEFA Toroidal EMI MgZn Suppression Ferrite 6.8 27 107 457 67 274 7.6
782114076160SPEC
2 files WE-TEFA Toroidal EMI MgZn Suppression Ferrite 8.3 33.2 131 564 83 342 7.6
782114155200SPEC
2 files WE-TEFA Toroidal EMI MgZn Suppression Ferrite 9 35.5 125 588 74 313 15.5
Samples
Order Code Data­sheet Downloads Product seriesZ @ 1 MHz
1 turn
(Ω)
Z @ 1 MHz
2 turns
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Z @ 25 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Ø Cable max.
(mm)
Samples