OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyDesign Kits EMC ComponentsDesign kitDesign Kit WE-MI Multilayer SMT Inductors

Design Kit WE-MI Multilayer SMT Inductors

Order Code 744790

Characteristics

  • Sample kit contains components of the SMT Multilayer Inductors WE-MI
  • Sizes 0603, 0805 and 1206
  • Inductance values from 0.047 µH to 22 µH
  • 3 types, 38 values and 1140 components in one sample case
  • Free refill

Applications

  • Filter switches
  • Oscillators
  • Adjustment networks
  • Discretely built T- or π-Filter

Products

Order Code Data­sheet Downloads Product seriesL
(µH)
IR
(mA)
Q
(%)
Test Condition QRDC max.
(Ω)
fres
(MHz)
Samples
74479614SPEC
6 files WE-MI SMT Multilayer Inductor 0.047 50 10 50 MHz 0.25 260
74479014SPEC
6 files WE-MI SMT Multilayer Inductor 0.047 300 20 50 MHz 0.2 320
7447962SPEC
6 files WE-MI SMT Multilayer Inductor 0.1 50 15 25 MHz 0.5 240
7447902SPEC
6 files WE-MI SMT Multilayer Inductor 0.1 250 20 25 MHz 0.3 255
7447912SPEC
6 files WE-MI SMT Multilayer Inductor 0.1 250 20 25 MHz 0.25 270
74479623SPEC
6 files WE-MI SMT Multilayer Inductor 0.22 50 15 25 MHz 0.8 170
74479023SPEC
6 files WE-MI SMT Multilayer Inductor 0.22 250 20 25 MHz 0.5 195
744791220SPEC
6 files WE-MI SMT Multilayer Inductor 0.22 250 20 25 MHz 0.4 170
74479632SPEC
6 files WE-MI SMT Multilayer Inductor 0.47 35 15 25 MHz 1 120
74479032SPEC
6 files WE-MI SMT Multilayer Inductor 0.47 200 25 25 MHz 0.6 140
74479132SPEC
6 files WE-MI SMT Multilayer Inductor 0.47 200 25 25 MHz 0.6 125
7447965SPEC
6 files WE-MI SMT Multilayer Inductor 1 25 35 10 MHz 0.6 85
7447905SPEC
6 files WE-MI SMT Multilayer Inductor 1 50 45 10 MHz 0.4 85
7447915SPEC
6 files WE-MI SMT Multilayer Inductor 1 100 45 10 MHz 0.4 87
74479145SPEC
6 files WE-MI SMT Multilayer Inductor 1.5 50 45 10 MHz 0.5 69
74479652SPEC
6 files WE-MI SMT Multilayer Inductor 2.2 15 35 10 MHz 1 55
74479052SPEC
6 files WE-MI SMT Multilayer Inductor 2.2 30 45 10 MHz 0.6 55
74479152SPEC
6 files WE-MI SMT Multilayer Inductor 2.2 50 45 10 MHz 0.6 58
74479653SPEC
6 files WE-MI SMT Multilayer Inductor 3.3 15 35 10 MHz 1.4 45
74479053SPEC
5 files WE-MI SMT Multilayer Inductor 3.3 30 45 10 MHz 0.8 45
74479153SPEC
6 files WE-MI SMT Multilayer Inductor 3.3 50 45 10 MHz 0.7 48
7447966SPEC
6 files WE-MI SMT Multilayer Inductor 4.7 15 35 10 MHz 1.8 40
7447906SPEC
6 files WE-MI SMT Multilayer Inductor 4.7 30 45 10 MHz 1 41
7447916SPEC
6 files WE-MI SMT Multilayer Inductor 4.7 50 45 10 MHz 0.9 41
74479668SPEC
6 files WE-MI SMT Multilayer Inductor 6.8 5 35 4 MHz 1.7 20
74479168SPEC
6 files WE-MI SMT Multilayer Inductor 6.8 25 50 4 MHz 0.9 29
7447968SPEC
6 files WE-MI SMT Multilayer Inductor 10 3 30 2 MHz 1.85 17
7447908SPEC
6 files WE-MI SMT Multilayer Inductor 10 15 50 2 MHz 1 28
7447918SPEC
6 files WE-MI SMT Multilayer Inductor 10 25 50 2 MHz 0.6 26
74479081SPEC
5 files WE-MI SMT Multilayer Inductor 12 15 50 2 MHz 1.1 26
Samples
Order Code Data­sheet Downloads Product seriesL
(µH)
IR
(mA)
Q
(%)
Test Condition QRDC max.
(Ω)
fres
(MHz)
Samples