OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familyDesign Kits Signal & CommunicationsDesign kitDesign Kit WE-MK SMT Multilayer Ceramic Inductor 0603 - ±5% Tol.

Design Kit WE-MK SMT Multilayer Ceramic Inductor 0603 - ±5% Tol.

Order Code 744786

Characteristics

  • 1 size, 34 values, 1020 components

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(nH)
Qmin.RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Samples
7447860010SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 1 8 0.05 1300 10000
7447860012SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 1.2 8 0.05 1300 10000
7447860015SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 1.5 8 0.1 1300 6000
7447860018SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 1.8 8 0.1 1300 6000
7447860022SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 2.2 8 0.1 950 6000
7447860027SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 2.7 10 0.1 950 6000
7447860033SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 3.3 10 0.12 850 6000
7447860039SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 3.9 10 0.12 850 6000
7447860047SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 4.7 10 0.14 700 4000
7447860056SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 5.6 10 0.14 700 4000
7447860068SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 6.8 10 0.16 650 4000
7447860082SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 8.2 10 0.16 650 3500
7447860110SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 10 12 0.24 550 3400
7447860112SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 12 12 0.24 550 2600
7447860115SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 15 12 0.24 550 2300
7447860118SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 18 12 0.24 550 2000
7447860122SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 22 12 0.34 500 1600
7447860127SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 27 12 0.34 500 1400
7447860133SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 33 12 0.45 400 1200
7447860139SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 39 12 0.45 400 1100
7447860147SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 47 12 0.65 350 900
7447860156SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 56 12 0.65 350 900
7447860168SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 68 12 0.65 350 700
7447860182SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 82 12 0.85 300 600
7447860210SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 100 12 0.85 300 600
7447860212SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 120 8 0.85 300 500
7447860215SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 150 8 1.2 300 500
7447860218SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 180 8 1.2 300 400
7447860222SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 220 8 1.2 300 400
7447860227SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 270 8 1.9 250 400
7447860233SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 330 8 1.9 250 350
7447860239SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 390 8 2.3 150 350
7447860243SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 430 8 2.5 150 300
7447860247SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 470 8 2.5 150 300
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(nH)
Qmin.RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Samples