OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familyDesign Kits Signal & CommunicationsDesign kitDesign Kit WE-MK SMT Multilayer Ceramic Inductor 0402 - ±5% Tol.

Design Kit WE-MK SMT Multilayer Ceramic Inductor 0402 - ±5% Tol.

Order Code 744784

Characteristics

  • 1 size, 33 values, 990 components

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(nH)
Qmin.RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Samples
7447840010SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 1 8 0.1 300 8000
7447840012SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 1.2 8 0.1 300 8000
7447840015SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 1.5 8 0.1 300 8000
7447840018SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 1.8 8 0.1 300 6000
7447840020SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 2 8 0.12 300 6000
7447840022SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 2.2 8 0.15 300 6000
7447840027SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 2.7 8 0.17 300 6000
7447840030SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 3 8 0.18 300 6000
7447840033SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 3.3 8 0.19 300 6000
7447840039SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 3.9 8 0.19 300 6000
7447840047SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 4.7 8 0.23 300 6000
7447840056SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 5.6 8 0.26 300 5300
7447840068SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 6.8 8 0.29 300 4200
7447840075SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 7.5 8 0.31 300 4200
7447840082SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 8.2 8 0.33 300 3600
7447840110SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 10 8 0.35 300 3200
7447840112SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 12 8 0.41 300 2800
7447840115SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 15 8 0.46 300 2300
7447840118SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 18 8 0.51 300 2100
7447840122SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 22 8 0.58 300 1800
7447840127SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 27 8 0.67 300 1600
7447840133SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 33 8 0.67 200 1500
7447840139SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 39 8 1.06 200 1200
7447840147SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 47 8 1.15 200 1000
7447840156SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 56 8 1.2 200 800
7447840168SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 68 8 1.25 180 800
7447840182SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 82 8 1.6 150 600
7447840210SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 100 8 1.6 150 600
7447840212SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 120 8 1.6 150 600
7447840215SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 150 8 2.99 140 500
7447840218SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 180 8 3.38 150 500
7447840222SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 220 8 3.77 120 500
7447840227SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 270 8 4.9 110 500
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(nH)
Qmin.RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Samples