OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familyDesign Kits Signal & CommunicationsDesign kitDesign Kit WE-MK SMT Multilayer Ceramic Inductor 0201 - ±5% Tol.

Design Kit WE-MK SMT Multilayer Ceramic Inductor 0201 - ±5% Tol.

Order Code 744782

Characteristics

  • 1 size, 28 values, 840 components

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(nH)
Qmin.RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Samples
7447820010SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 1 4 0.11 470 10000
7447820012SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 1.2 4 0.12 450 10000
7447820015SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 1.5 4 0.13 430 10000
7447820018SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 1.8 4 0.16 390 10000
7447820020SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 2 4 0.17 380 8800
7447820022SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 2.2 4 0.19 360 8800
7447820024SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 2.4 4 0.2 350 8300
7447820027SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 2.7 4 0.21 340 7700
7447820030SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 3 4 0.22 330 7200
7447820033SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 3.3 4 0.23 320 6700
7447820036SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 3.6 4 0.25 310 6400
7447820039SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 3.9 4 0.27 300 6000
7447820043SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 4.3 4 0.3 280 5700
7447820047SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 4.7 4 0.3 280 5300
7447820051SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 5.1 4 0.33 270 5000
7447820056SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 5.6 4 0.36 260 4600
7447820062SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 6.2 4 0.38 250 4200
7447820068SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 6.8 4 0.39 250 3900
7447820075SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 7.5 4 0.41 240 3600
7447820082SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 8.2 4 0.45 230 3400
7447820091SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 9.1 4 0.48 220 3200
7447820110SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 10 4 0.51 220 2900
7447820112SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 12 4 0.68 190 2700
7447820115SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 15 4 0.71 180 2300
7447820118SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 18 4 0.81 170 2100
7447820122SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 22 4 1 150 1800
7447820127SPEC
9 files WE-MK Multilayer Ceramic SMT Inductor 27 4 1.35 120 1800
7447820133SPEC
8 files WE-MK Multilayer Ceramic SMT Inductor 33 4 1.5 110 1700
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(nH)
Qmin.RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Samples