en

Cart

Your cart is empty.

Design Kit WE-RFI Ferrite SMT Inductor - 0805/1008A

Order Code 744762A/RFI

Characteristics

  • 2 sizes, 34 values, 680 components

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL1
(µH)
IR
(mA)
RDC max.
(Ω)
fres 1
(MHz)
Operating TemperatureQmin.Size Samples
744760247ASPEC
6 files WE-RFI Ferrite SMT Inductor 0.47 500 0.95 375 -40 °C up to +85 °C 45 0805A
744760256ASPEC
6 files WE-RFI Ferrite SMT Inductor 0.56 450 1.1 340 -40 °C up to +85 °C 45 0805A
744760268ASPEC
6 files WE-RFI Ferrite SMT Inductor 0.68 400 1.2 188 -40 °C up to +85 °C 35 0805A
744760282ASPEC
6 files WE-RFI Ferrite SMT Inductor 0.82 300 1.5 215 -40 °C up to +85 °C 35 0805A
744760310ASPEC
6 files WE-RFI Ferrite SMT Inductor 1 180 2.13 200 -40 °C up to +85 °C 35 0805A
744760312ASPEC
6 files WE-RFI Ferrite SMT Inductor 1.2 150 2.38 200 -40 °C up to +85 °C 15 0805A
744762312ASPEC
6 files WE-RFI Ferrite SMT Inductor 1.2 230 1.3 280 -40 °C up to +85 °C 20 1008A
744760315ASPEC
6 files WE-RFI Ferrite SMT Inductor 1.5 130 2.9 200 -40 °C up to +85 °C 15 0805A
744762315ASPEC
6 files WE-RFI Ferrite SMT Inductor 1.5 220 1.65 250 -40 °C up to +85 °C 20 1008A
744760318ASPEC
6 files WE-RFI Ferrite SMT Inductor 1.8 120 3 120 -40 °C up to +85 °C 15 0805A
744762318ASPEC
6 files WE-RFI Ferrite SMT Inductor 1.8 210 2.2 200 -40 °C up to +85 °C 20 1008A
744760322ASPEC
6 files WE-RFI Ferrite SMT Inductor 2.2 110 3.1 110 -40 °C up to +85 °C 15 0805A
744762322ASPEC
6 files WE-RFI Ferrite SMT Inductor 2.2 200 2.35 160 -40 °C up to +85 °C 20 1008A
744760327ASPEC
6 files WE-RFI Ferrite SMT Inductor 2.7 100 3.5 100 -40 °C up to +85 °C 15 0805A
744762327ASPEC
6 files WE-RFI Ferrite SMT Inductor 2.7 195 2.6 130 -40 °C up to +85 °C 20 1008A
744760333ASPEC
6 files WE-RFI Ferrite SMT Inductor 3.3 210 2.3 70 -40 °C up to +85 °C 15 0805A
744762333ASPEC
6 files WE-RFI Ferrite SMT Inductor 3.3 185 2.85 80 -40 °C up to +85 °C 20 1008A
744760339ASPEC
6 files WE-RFI Ferrite SMT Inductor 3.9 200 2.5 60 -40 °C up to +85 °C 15 0805A
744762339ASPEC
6 files WE-RFI Ferrite SMT Inductor 3.9 180 4 50 -40 °C up to +85 °C 20 1008A
744762347ASPEC
6 files WE-RFI Ferrite SMT Inductor 4.7 175 4.3 45 -40 °C up to +85 °C 20 1008A
744760356ASPEC
6 files WE-RFI Ferrite SMT Inductor 5.6 160 3 45 -40 °C up to +85 °C 15 0805A
744760382ASPEC
6 files WE-RFI Ferrite SMT Inductor 8.2 120 3.5 40 -40 °C up to +85 °C 15 0805A
744760410ASPEC
6 files WE-RFI Ferrite SMT Inductor 10 80 5 40 -40 °C up to +85 °C 15 0805A
744762415ASPEC
6 files WE-RFI Ferrite SMT Inductor 15 130 4 26 -40 °C up to +85 °C 15 1008A
744762418ASPEC
6 files WE-RFI Ferrite SMT Inductor 18 120 4.5 24 -40 °C up to +85 °C 15 1008A
744762422ASPEC
6 files WE-RFI Ferrite SMT Inductor 22 110 5 22 -40 °C up to +85 °C 15 1008A
744762427ASPEC
6 files WE-RFI Ferrite SMT Inductor 27 95 6 21 -40 °C up to +85 °C 15 1008A
744762433ASPEC
6 files WE-RFI Ferrite SMT Inductor 33 85 6.5 20 -40 °C up to +85 °C 15 1008A
744762439ASPEC
6 files WE-RFI Ferrite SMT Inductor 39 60 8.5 18 -40 °C up to +85 °C 15 1008A
744762447ASPEC
6 files WE-RFI Ferrite SMT Inductor 47 45 14 17 -40 °C up to +85 °C 15 1008A
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL1
(µH)
IR
(mA)
RDC max.
(Ω)
fres 1
(MHz)
Operating TemperatureQmin.Size Samples