OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyDesign Kits EMC ComponentsDesign kitDesign Kit WE-TOF EMI Suppression Toroidal Ferrite

Design Kit WE-TOF EMI Suppression Toroidal Ferrite

Order Code 742701

Applications

  • Wires
  • Coaxial cables
  • Wire-wrapping cables
  • Multiconductor wires
  • Cable e.g. of power supplies, data and gage signal lines

Products

Order Code Data­sheet Simu­lation Downloads Product seriesØ Cable max.
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
MaterialVersion Samples
74270111SPEC
2 files WE-TOF 3 30 50 123 151 4 W 620 Solid
74270113SPEC
2 files WE-TOF 4.6 68 126 256 405 4 W 620 Solid
74270106SPEC
2 files WE-TOF 6.5 67 107 272 342 4 W 620 Solid
7427010SPEC
2 files WE-TOF 7.6 79 127 330 513 4 W 620 Solid
74270117SPEC
2 files WE-TOF 9.6 41 161 215 343 3 W 800 Solid
74270181SPEC
2 files WE-TOF 10.3 59 83 237 307 4 W 1500 Solid
7427012SPEC
2 files WE-TOF 11.8 76 148 342 471 4 W 620 Solid
74270120SPEC
2 files WE-TOF 12.5 47 88 174 290 4 W 620 Solid
74270119SPEC
2 files WE-TOF 13.3 45 133 187 398 3 W 800 Solid
742701703SPEC
2 files WE-TOF 14.5 50 125 195 379 7 W 380 Solid
7427014SPEC
2 files WE-TOF 15.5 99 200 411 550 3 W 800 Solid
74270115SPEC
2 files WE-TOF 18.5 80 167 221 350 3 W 800 Solid
74270151SPEC
2 files WE-TOF 20.4 56 101 207 416 4 W 620 Solid
7427015SPEC
2 files WE-TOF 26.9 54 108 217 399 4 W 620 Solid
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesØ Cable max.
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
MaterialVersion Samples