
Products
Order Code | SPEC | Simulation | Downloads | Product series | C | DF @ 1 kHz
(%) |
DF @ 10 kHz
(%) |
DF @ 100 kHz
(%) |
dV/dt
(V/µs) |
VR
(V (AC)) |
Size | Technical Reference | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890334023006 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WCAP-FTXX Film Capacitors | 10 nF | 0.1 | 0.1 | 0.5 | 500 | 310 | Pitch 10 mm | MX2P010103K275ASPB16000 | ||
890334022007 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WCAP-FTXX Film Capacitors | 15 nF | 0.1 | 0.1 | 0.5 | 500 | 310 | Pitch 7.5 mm | MX2P075153K275ASPB15000 | ||
890334025006 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WCAP-FTXX Film Capacitors | 33 nF | 0.1 | 0.1 | 0.5 | 300 | 310 | Pitch 15 mm | MX2P015333K275ASPB16000 | ||
890334023015 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WCAP-FTXX Film Capacitors | 47 nF | 0.1 | 0.1 | 0.5 | 300 | 310 | Pitch 10 mm | MX2P010473K275ASPB15000 | ||
890334022017 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WCAP-FTXX Film Capacitors | 68 nF | 0.1 | 0.1 | 0.5 | 400 | 310 | Pitch 7.5 mm | MX2P075683K275ASPB15000 | ||
890334025017 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WCAP-FTXX Film Capacitors | 100 nF | 0.1 | 0.1 | 0.5 | 300 | 310 | Pitch 15 mm | MX2P015104K275ASPB16000 | ||
890334023025 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WCAP-FTXX Film Capacitors | 150 nF | 0.1 | 0.2 | 2 | 300 | 310 | Pitch 10 mm | MX2P010154K275ASPB15000 | ||
890334024002 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WCAP-FTXX Film Capacitors | 220 nF | 0.1 | 0.2 | 2 | 240 | 310 | Pitch 12.5 mm | MX2P125224K275ASPB15000 | ||
890334024005 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WCAP-FTXX Film Capacitors | 470 nF | 0.1 | 0.2 | 2 | 280 | 310 | Pitch 12.5 mm | MX2P125474K275ASPB15000 | ||
890334026018 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WCAP-FTXX Film Capacitors | 560 nF | 0.1 | 0.7 | – | 160 | 310 | Pitch 22.5 mm | MX2P225564K275ASPB46000 | ||
890334025045 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WCAP-FTXX Film Capacitors | 680 nF | 0.1 | 0.7 | – | 230 | 310 | Pitch 15 mm | MX2P015684K275ASPB15000 | ||
890334027006 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WCAP-FTXX Film Capacitors | 680 nF | 0.1 | 0.7 | – | 170 | 310 | Pitch 27.5 mm | MX2P275684K275ASPB56000 | ||
890334026027 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WCAP-FTXX Film Capacitors | 1 µF | 0.1 | 0.7 | – | 170 | 310 | Pitch 22.5 mm | MX2P225105K275ASPB46000 | ||
890334027025 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WCAP-FTXX Film Capacitors | 3.3 µF | 0.1 | 0.7 | – | 130 | 310 | Pitch 27.5 mm | MX2P275335K275ASPB55000 | ||
890334028008 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WCAP-FTXX Film Capacitors | 6.8 µF | 0.1 | 0.7 | – | 110 | 310 | Pitch 37.5 mm | MX2P375685K275ASPB65000 |
Samples |
---|
Order Code | SPEC | Simulation | Downloads | Product series | C | DF @ 1 kHz
(%) |
DF @ 10 kHz
(%) |
DF @ 100 kHz
(%) |
dV/dt
(V/µs) |
VR
(V (AC)) |
Size | Technical Reference | Samples |
---|