en

Cart

Your cart is empty.

Design Kit Aluminum Electrolytic Capacitors

Order Code 865230

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
RESR
(Ω)
VR
(V (DC))
Size Technical Reference Samples
865230640001
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 0.1  µF 12 50 4.0 x 5.5 ASDB055R10M050DVCTAE000
865230640002
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 0.22  µF 12 15.1904 50 4.0 x 5.5 ASDB055R22M050DVCTAE000
865230640003
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 0.33  µF 12 3.57446 50 4.0 x 5.5 ASDB055R33M050DVCTAE000
865230640004
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 0.47  µF 12 50 4.0 x 5.5 ASDB055R47M050DVCTAE000
865230640005
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 1  µF 12 4.03575 50 4.0 x 5.5 ASDB055010M050DVCTAE000
865230640006
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 2.2  µF 12 50 4.0 x 5.5 ASDB0552R2M050DVCTAE000
865230640007
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 3.3  µF 12 3.20004 50 4.0 x 5.5 ASDB0553R3M050DVCTAE000
865230540001
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 4.7  µF 13 35 4.0 x 5.5 ASDB0554R7M035DVCTAE000
865230642008
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 4.7  µF 12 1.51509 50 5.0 x 5.5 ASDC0554R7M050DVCTBE000
865230440002
ALT EAG CAD CAD WCAP-AS5H Aluminium Electrolytic Capacitors 10  µF 16 2413490 25 4.0 x 5.5 ASDB055100M025DVCTAE000
865230542002
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 10  µF 13 1.71531 35 5.0 x 5.5 ASDC055100M035DVCTBE000
865230643009
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 10  µF 12 50 6.3 x 5.5 ASDD055100M050DVCTBE000
865230140001
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 22  µF 32 2.21721 6.3 4.0 x 5.5 ASDB055220M6R3DVCTAE000
865230342002
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 22  µF 22 16 5.0 x 5.5 ASDC055220M016DVCTBE000
865230645010
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 22  µF 12 0.677551 50 6.3 x 7.7 ASDD077220M050DVCTCE000
865230242002
ALT EAG CAD CAD WCAP-AS5H Aluminium Electrolytic Capacitors 33  µF 28 10 5.0 x 5.5 ASDC055330M010DVCTBE000
865230443004
ALT EAG CAD CAD WCAP-AS5H Aluminium Electrolytic Capacitors 33  µF 16 0.661411 25 6.3 x 5.5 ASDD055330M025DVCTBE000
865230545004
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 33  µF 13 0.542144 35 6.3 x 7.7 ASDD077330M035DVCTCE000
865230653011
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 33  µF 12 0.460793 50 8.0 x 10.5 ASDE105330M050DVCTEE000
865230142003
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 47  µF 32 1.53401 6.3 5.0 x 5.5 ASDC055470M6R3DVCTBE000
865230445005
ALT EAG CAD CAD WCAP-AS5H Aluminium Electrolytic Capacitors 47  µF 16 0.807682 25 6.3 x 7.7 ASDD077470M025DVCTCE000
865230653012
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 47  µF 12 0.295564 50 8.0 x 10.5 ASDE105470M050DVCTEE000
865230553005
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 47  µF 13 0.35066 35 8.0 x 10.5 ASDE105470M035DVCTEE000
865230345005
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 100  µF 22 16 6.3 x 7.7 ASDD077101M016DVCTCE000
865230453006
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 100  µF 16 25 8.0 x 10.5 ASDE105101M025DVCTEE000
865230657013
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 100  µF 12 50 10.0 x 10.5 ASDF105101M050DVCTEE000
865230557006
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 100  µF 13 0.177921 35 10.0 x 10.5 ASDF105101M035DVCTEE000
865230145005
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 220  µF 32 0.332002 6.3 6.3 x 7.7 ASDD077221M6R3DVCTCE000
865230253005
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 220  µF 28 0.217581 10 8.0 x 10.5 ASDE105221M010DVCTEE000
865230557007
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 220  µF 13 0.164808 35 10.0 x 10.5 ASDF105221M035DVCTEE000
865230153006
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 330  µF 32 6.3 8.0 x 10.5 ASDE105331M6R3DVCTEE000
865230357007
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 330  µF 22 16 10.0 x 10.5 ASDF105331M016DVCTEE000
865230457008
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 330  µF 16 0.0953932 25 10.0 x 10.5 ASDF105331M025DVCTEE000
865230357008
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 470  µF 22 0.101426 16 10.0 x 10.5 ASDF105471M016DVCTEE000
865230157008
ALT EAG CAD LTS PSP CAD WCAP-AS5H Aluminium Electrolytic Capacitors 1000  µF 32 0.109421 6.3 10.0 x 10.5 ASDF105102M6R3DVCTEE000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
RESR
(Ω)
VR
(V (DC))
Size Technical Reference Samples