en

Cart

Your cart is empty.

Design Kit Aluminum Electrolytic Capacitors

Order Code 865081

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
RESR
(Ω)
VR
(V (DC))
Technical Reference Samples
865080640001
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 1  µF 12 3.75323 50 ASEB055010M050DVCTAB000
865080640002
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 2.2  µF 12 3.36762 50 ASEB0552R2M050DVCTAB000
865080640003
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 3.3  µF 12 3.23468 50 ASEB0553R3M050DVCTAB000
865080640004
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 4.7  µF 12 3.70253 50 ASEB0554R7M050DVCTAB000
865080540003
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 6.8  µF 14 1.92519 35 ASEB0556R8M035DVCTAB000
865080642005
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 6.8  µF 12 1.94399 50 ASEC0556R8M050DVCTBB000
865080540004
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 10  µF 14 1.8844 35 ASEB055100M035DVCTAB000
865080542005
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 15  µF 14 1.04016 35 ASEC055150M035DVCTBB000
865080643007
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 15  µF 12 0.884211 50 ASED055150M050DVCTBB000
865080542006
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 22  µF 14 0.743248 35 ASEC055220M035DVCTBB000
865080643008
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 22  µF 12 0.959334 50 ASED055220M050DVCTBB000
865080645009
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 27  µF 12 0.495624 50 ASED077270M050DVCTCB000
865080442006
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 33  µF 14 0.991785 25 ASEC055330M025DVCTBB000
865080645010
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 33  µF 12 0.504369 50 ASED077330M050DVCTCB000
865080543009
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 47  µF 14 0.413353 35 ASED055470M035DVCTBB000
865080645012
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 47  µF 12 0.540449 50 ASED077470M050DVCTCB000
865080545010
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 56  µF 14 0.344672 35 ASED077560M035DVCTCB000
865080653014
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 56  µF 12 0.329982 50 ASEE105560M050DVCTEB000
865080545011
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 68  µF 14 0.33477 35 ASED077680M035DVCTCB000
865080653015
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 68  µF 12 0.276092 50 ASEE105680M050DVCTEB000
865080545012
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 100  µF 14 0.321392 35 ASED077101M035DVCTCB000
865080653016
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 100  µF 12 0.230064 50 ASEE105101M050DVCTEB000
865080453012
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 150  µF 14 0.174405 25 ASEE105151M025DVCTEB000
865080553013
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 150  µF 14 0.197977 35 ASEE105151M035DVCTEB000
865080657017
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 150  µF 12 0.174698 50 ASEF105151M050DVCTEB000
865080553014
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 220  µF 14 0.131909 35 ASEE105221M035DVCTEB000
865080657018
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 220  µF 12 0.164978 50 ASEF105221M050DVCTEB000
865080453014
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 330  µF 14 0.115302 25 ASEE105331M025DVCTEB000
865080662019
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 330  µF 12 0.106528 50 ASEH140331M050DVCTGB000
865080562016
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 470  µF 14 0.0739641 35 ASEH140471M035DVCTGB000
865080562017
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 680  µF 14 0.0743552 35 ASEH140681M035DVCTGB000
865080462016
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 1000  µF 14 0.0672683 25 ASEH140102M025DVCTGB000
865080663020
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 1000  µF 12 0.0608615 50 ASEK170102M050DVCTHB000
865080563018
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 1500  µF 14 0.0514398 35 ASEK170152M035DVCTHB000
865080463017
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 2200  µF 14 0.0402412 25 ASEK170222M025DVCTHB000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
RESR
(Ω)
VR
(V (DC))
Technical Reference Samples