en

Cart

Your cart is empty.

Design Kit Aluminum Electrolytic Capacitors

Order Code 865080

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
RESR
(Ω)
VR
(V (DC))
Technical Reference Samples
865080340001
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 10  µF 16 1.66693 16 ASEB055100M016DVCTAB000
865080340002
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 15  µF 16 2.08239 16 ASEB055150M016DVCTAB000
865080340003
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 22  µF 16 1.83152 16 ASEB055220M016DVCTAB000
865080140002
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 27  µF 24 1.49914 6.3 ASEB055270M6R3DVCTAB000
865080342004
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 27  µF 16 0.864422 16 ASEC055270M016DVCTBB000
865080240003
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 33  µF 19 1.7635 10 ASEB055330M010DVCTAB000
865080343005
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 33  µF 16 0.593246 16 ASED055330M016DVCTBB000
865080342006
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 47  µF 16 0.832685 16 ASEC055470M016DVCTBB000
865080142005
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 56  µF 24 0.845795 6.3 ASEC055560M6R3DVCTBB000
865080142006
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 68  µF 24 0.834189 6.3 ASEC055680M6R3DVCTBB000
865080343008
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 68  µF 16 0.550657 16 ASED055680M016DVCTBB000
865080142007
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 100  µF 24 0.69936 6.3 ASEC055101M6R3DVCTBB000
865080345010
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 150  µF 16 0.409198 16 ASED077151M016DVCTCB000
865080349011
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 150  µF 16 0.391896 16 ASEE065151M016DVCTBB000
865080345012
ALT EAG CAD CAD WCAP-ASLI Aluminium Electrolytic Capacitors 220  µF 16 0.363323 16 ASED077221M016DVCTCB000
865080145010
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 330  µF 24 0.20361 6.3 ASED077331M6R3DVCTCB000
865080149011
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 330  µF 24 0.314189 6.3 ASEE065331M6R3DVCTBB000
865080353014
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 330  µF 16 0.153566 16 ASEE105331M016DVCTEB000
865080253011
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 330  µF 19 10 ASEE105331M010DVCTEB000
865080353015
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 470  µF 16 0.14041 16 ASEE105471M016DVCTEB000
865080153012
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 470  µF 24 0.149151 6.3 ASEE105471M6R3DVCTEB000
865080253012
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 470  µF 19 0.133957 10 ASEE105471M010DVCTEB000
865080153013
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 680  µF 24 0.144575 6.3 ASEE105681M6R3DVCTEB000
865080357016
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 680  µF 16 0.0881389 16 ASEF105681M016DVCTEB000
865080257013
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 680  µF 19 10 ASEF105681M010DVCTEB000
865080153014
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 1000  µF 24 0.126985 6.3 ASEE105102M6R3DVCTEB000
865080257014
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 1000  µF 19 0.121857 10 ASEF105102M010DVCTEB000
865080157015
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 1200  µF 24 0.0978163 6.3 ASEF105122M6R3DVCTEB000
865080157016
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 1500  µF 24 0.0914907 6.3 ASEF105152M6R3DVCTEB000
865080362017
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 1500  µF 16 0.0586647 16 ASEH140152M016DVCTGB000
865080262015
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 2200  µF 19 0.0663198 10 ASEH140222M010DVCTGB000
865080162017
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 3300  µF 24 0.0673749 6.3 ASEH140332M6R3DVCTGB000
865080363018
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 3300  µF 16 0.0436235 16 ASEK170332M016DVCTHB000
865080263016
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 4700  µF 19 0.0343059 10 ASEK170472M010DVCTHB000
865080163018
ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminium Electrolytic Capacitors 6800  µF 24 0.0355801 6.3 ASEK170682M6R3DVCTHB000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
RESR
(Ω)
VR
(V (DC))
Technical Reference Samples