en

Cart

Your cart is empty.

Design Kit Aluminum Electrolytic Capacitors

Order Code 865060

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
RESR
(Ω)
VR
(V (DC))
Technical Reference Samples
865060340001
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 10  µF 16 1.52817 16 ASEB055100M016DVCTAB000
865060240001
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 22  µF 19 1.70696 10 ASEB055220M010DVCTAB000
865060342002
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 22  µF 16 16 ASEC055220M016DVCTBB000
865060140002
ALT EAG CAD CAD WCAP-ASLL Aluminium Electrolytic Capacitors 33  µF 22 1.50524 6.3 ASEB055330M6R3DVCTAB000
865060242002
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 33  µF 19 0.860672 10 ASEC055330M010DVCTBB000
865060343003
ALT EAG CAD CAD WCAP-ASLL Aluminium Electrolytic Capacitors 33  µF 16 0.496218 16 ASED055330M016DVCTBB000
865060142003
ALT EAG CAD CAD WCAP-ASLL Aluminium Electrolytic Capacitors 47  µF 22 0.911122 6.3 ASEC055470M6R3DVCTBB000
865060343004
ALT EAG CAD CAD WCAP-ASLL Aluminium Electrolytic Capacitors 47  µF 16 0.481631 16 ASED055470M016DVCTBB000
865060243003
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 47  µF 19 0.48516 10 ASED055470M010DVCTBB000
865060343005
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 100  µF 16 0.393664 16 ASED055101M016DVCTBB000
865060243004
ALT EAG CAD CAD WCAP-ASLL Aluminium Electrolytic Capacitors 100  µF 19 0.476737 10 ASED055101M010DVCTBB000
865060143005
ALT EAG CAD CAD WCAP-ASLL Aluminium Electrolytic Capacitors 150  µF 22 0.422614 6.3 ASED055151M6R3DVCTBB000
865060243005
ALT EAG CAD CAD WCAP-ASLL Aluminium Electrolytic Capacitors 150  µF 19 0.438736 10 ASED055151M010DVCTBB000
865060345006
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 150  µF 16 0.302939 16 ASED077151M016DVCTCB000
865060345007
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 220  µF 16 0.281665 16 ASED077221M016DVCTCB000
865060145006
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 220  µF 22 0.246927 6.3 ASED077221M6R3DVCTCB000
865060245006
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 220  µF 19 10 ASED077221M010DVCTCB000
865060353008
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 330  µF 16 0.125263 16 ASEE105331M016DVCTEE000
865060153007
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 330  µF 22 0.129027 6.3 ASEE105331M6R3DVCTEE000
865060253007
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 330  µF 19 0.13718 10 ASEE105331M010DVCTEE000
865060353009
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 470  µF 16 0.117549 16 ASEE105471M016DVCTEE000
865060153008
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 470  µF 22 0.124302 6.3 ASEE105471M6R3DVCTEE000
865060253008
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 470  µF 19 0.117003 10 ASEE105471M010DVCTEE000
865060153009
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 680  µF 22 0.112851 6.3 ASEE105681M6R3DVCTEE000
865060357010
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 680  µF 16 0.0823828 16 ASEF105681M016DVCTEE000
865060257009
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 680  µF 19 0.0758673 10 ASEF105681M010DVCTEE000
865060153010
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 1000  µF 22 0.120202 6.3 ASEE105102M6R3DVCTEE000
865060257010
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 1000  µF 19 0.0999268 10 ASEF105102M010DVCTEE000
865060157011
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 1500  µF 22 0.0752709 6.3 ASEF105152M6R3DVCTEE000
865060362011
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 1500  µF 16 0.0600919 16 ASEH140152M016DVCTGE000
865060262011
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 2200  µF 19 0.0572939 10 ASEH140222M010DVCTGE000
865060162012
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 3300  µF 22 0.0665143 6.3 ASEH140332M6R3DVCTGE000
865060363012
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 3300  µF 16 0.0386825 16 ASEK170332M016DVCTHE000
865060263012
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 4700  µF 19 0.0327563 10 ASEK170472M010DVCTHE000
865060163013
ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminium Electrolytic Capacitors 6800  µF 22 0.0382249 6.3 ASEK170682M6R3DVCTHE000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
RESR
(Ω)
VR
(V (DC))
Technical Reference Samples