en

Cart

Your cart is empty.

Design Kit WCAP-AT1H Aluminum Electrolytic Capacitors

Order Code 860241

Products

Order Code Data­sheet Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Size Technical Reference Samples
860240672001
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 6.8  µF 10 50 ATDC1106R8M050DSPA3E000
860241375001
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 6.8  µF 20 400 10.0 x 12.5 ATJF1256R8M400DSPA9K000
860240672002
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 10  µF 10 50 ATDC110100M050DSPA3E000
860241375002
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 10  µF 20 400 ATJF160100M400DSPAAK000
860241175001
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 10  µF 15 250 ATJF200100M250DSPAAK000
860240572002
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 22  µF 12 35 ATDC110220M035DSPA3E000
860240673003
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 22  µF 10 50 ATDD110220M050DSPA4E000
860241378003
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 22  µF 20 400 ATJI200220M400DSPACK000
860241178002
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 22  µF 15 250 ATJI200220M250DSPACK000
860240573003
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 33  µF 12 35 ATDD110330M035DSPA4E000
860240674004
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 33  µF 10 50 ATDE115330M050DSPA7H000
860241178003
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 33  µF 15 250 ATJI250330M250DSPACK000
860241381004
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 33  µF 20 400 ATJL210330M400DSPAEK000
860240674005
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 47  µF 10 50 ATDE115470M050DSPA7H000
860240574004
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 47  µF 12 35 ATDE115470M035DSPA7H000
860241180004
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 47  µF 15 250 ATJK210470M250DSPAEK000
860241381005
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 47  µF 20 400 ATJL210470M400DSPAEK000
860240574005
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 68  µF 12 35 ATDE115680M035DSPA7H000
860240675006
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 68  µF 10 50 ATDF125680M050DSPA9K000
860241181005
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 68  µF 15 250 ATJL210680M250DSPAEK000
860241381006
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 68  µF 20 400 ATJL315680M400DSPAEK000
860240575006
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 100  µF 12 35 ATDF125101M035DSPA9K000
860240675007
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 100  µF 10 50 ATDF160101M050DSPAAK000
860241181006
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 100  µF 15 250 ATJL250101M250DSPAEK000
860240575007
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 150  µF 12 35 ATDF160151M035DSPAAK000
860240675008
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 150  µF 10 50 ATDF200151M050DSPAAK000
860241181007
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 150  µF 15 250 ATJL315151M250DSPAEK000
860240575008
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 220  µF 12 35 ATDF200221M035DSPAAK000
860240678009
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 220  µF 10 50 ATDI200221M050DSPACK000
860240578009
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 330  µF 12 35 ATDI200331M035DSPACK000
860240678010
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 330  µF 10 50 ATDI250331M050DSPACK000
860240578010
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 470  µF 12 35 ATDI250471M035DSPACK000
860240680011
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 470  µF 10 50 ATDK250471M050DSPAEK000
860240580011
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 1000  µF 12 35 ATDK315102M035DSPADK000
860240681012
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminum Electrolytic Capacitors 1000  µF 10 50 ATDL315102M050DSPAEK000
Samples
Order Code Data­sheet Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Size Technical Reference Samples