en

Cart

Your cart is empty.

Design Kit WCAP-AT1H Aluminum Electrolytic Capacitors

Order Code 860240

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples
860240472001
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 22  µF 14 25 ATDC110220M025DSPA3E000
860240372001
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 33  µF 16 16 ATDC110330M016DSPA3E000
860240472002
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 33  µF 14 25 ATDC110330M025DSPA3E000
860240372002
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 47  µF 16 16 ATDC110470M016DSPA3E000
860240272001
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 47  µF 19 10 ATDC110470M010DSPA3E000
860240473003
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 47  µF 14 25 ATDD110470M025DSPA4E000
860240272002
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 68  µF 19 10 ATDC110680M010DSPA3E000
860240373003
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 68  µF 16 16 ATDD110680M016DSPA4E000
860240474004
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 68  µF 14 25 ATDE115680M025DSPA7H000
860240273003
ALT EAG CAD CAD WCAP-AT1H Aluminium Electrolytic Capacitors 100  µF 19 10 ATDD110101M010DSPA4E000
860240374004
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 100  µF 16 16 ATDE115101M016DSPA7H000
860240474005
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 100  µF 14 25 ATDE115101M025DSPA7H000
860240273004
ALT EAG CAD CAD WCAP-AT1H Aluminium Electrolytic Capacitors 150  µF 19 10 ATDD110151M010DSPA4E000
860240374005
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 150  µF 16 16 ATDE115151M016DSPA7H000
860240475006
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 150  µF 14 25 ATDF125151M025DSPA9K000
860240273005
ALT EAG CAD CAD WCAP-AT1H Aluminium Electrolytic Capacitors 220  µF 19 10 ATDD110221M010DSPA4E000
860240374006
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 220  µF 16 16 ATDE115221M016DSPA7H000
860240475007
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 220  µF 14 25 ATDF160221M025DSPAAK000
860240274006
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 330  µF 19 10 ATDE115331M010DSPA7H000
860240374007
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 330  µF 16 16 ATDE160331M016DSPA7H000
860240475008
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 330  µF 14 25 ATDF200331M025DSPAAK000
860240275007
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 470  µF 19 10 ATDF125471M010DSPA9K000
860240375008
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 470  µF 16 16 ATDF160471M016DSPAAK000
860240475009
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 470  µF 14 25 ATDF200471M025DSPAAK000
860240275008
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 1000  µF 19 10 ATDF160102M010DSPAAK000
860240378009
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 1000  µF 16 16 ATDI200102M016DSPACK000
860240478010
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 1000  µF 14 25 ATDI250102M025DSPACK000
860240278009
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 2200  µF 19 10 ATDI200222M010DSPACK000
860240380010
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 2200  µF 16 16 ATDK250222M016DSPAEK000
860240480011
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 2200  µF 14 25 ATDK315222M025DSPADK000
860240280010
ALT EAG CAD LTS PSP CAD WCAP-AT1H Aluminium Electrolytic Capacitors 3300  µF 19 10 ATDK250332M010DSPAEK000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples