en

Cart

Your cart is empty.

Design Kit WCAP-ATLL Aluminum Electrolytic Capacitor

Order Code 860161

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples
860160672001
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 0.47  µF 10 50 ATEC110R47M050DSPA3D000
860160672002
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 1  µF 10 50 ATEC110010M050DSPA3D000
860160672003
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 2.2  µF 10 50 ATEC1102R2M050DSPA3D000
860160672004
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 3.3  µF 10 50 ATEC1103R3M050DSPA3D000
860160672005
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 4.7  µF 10 50 ATEC1104R7M050DSPA3D000
860160672006
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 5.6  µF 10 50 ATEC1105R6M050DSPA3D000
860160672007
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 6.8  µF 10 50 ATEC1106R8M050DSPA3D000
860160672008
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 8.2  µF 10 50 ATEC1108R2M050DSPA3D000
860160672009
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 10  µF 10 50 ATEC110100M050DSPA3D000
860160672010
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 15  µF 10 50 ATEC110150M050DSPA3D000
860160672011
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 22  µF 10 50 ATEC110220M050DSPA3C000
860160673012
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 27  µF 10 50 ATED110270M050DSPA4D000
860160673013
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 33  µF 10 50 ATED110330M050DSPA4C000
860160673014
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 39  µF 10 50 ATED110390M050DSPA4C000
860160674016
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 47  µF 10 50 ATEE115470M050DSPA7G000
860160674017
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 56  µF 10 50 ATEE115560M050DSPA7G000
860160674018
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 68  µF 10 50 ATEE115680M050DSPA7G000
860160673019
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 82  µF 10 50 ATED150820M050DSPA4C000
860160674021
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 100  µF 10 50 ATEE115101M050DSPA7D000
860160674022
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 120  µF 10 50 ATEE160121M050DSPA7G000
860160674023
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 150  µF 10 50 ATEE160151M050DSPA7D000
860160675025
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 180  µF 10 50 ATEF160181M050DSPAAG000
860160675026
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 220  µF 10 50 ATEF160221M050DSPAAF000
860160675027
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 270  µF 10 50 ATEF200271M050DSPAAF000
860160675028
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 330  µF 10 50 ATEF250331M050DSPAAF000
860160678030
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 470  µF 10 50 ATEI200471M050DSPACG000
860160678031
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 560  µF 10 50 ATEI200561M050DSPACG000
860160678032
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 680  µF 10 50 ATEI250681M050DSPACG000
860160678033
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 820  µF 10 50 ATEI300821M050DSPACG000
860160680034
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 1000  µF 10 50 ATEK250102M050DSPAEG000
860160680035
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 1200  µF 10 50 ATEK315122M050DSPADG000
860160680036
ALT EAG CAD LTS PSP CAD WCAP-ATLL Aluminum Electrolytic Capacitors 1500  µF 10 50 ATEK355152M050DSPADG000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples