en

Cart

Your cart is empty.

Design Kit WCAP-ATET Aluminum Electrolytic Capacitors

Order Code 860130

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples
860130473001
ALT EAG CAD CAD WCAP-ATET Aluminium Electrolytic Capacitors 22  µF 13 25 ATGD110220M025DSPA4A000
860130573001
ALT EAG CAD CAD WCAP-ATET Aluminium Electrolytic Capacitors 22  µF 12 35 ATGD110220M035DSPA4A000
860130373001
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 33  µF 15 16 ATGD110330M016DSPA4A000
860130473002
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 33  µF 13 25 ATGD110330M025DSPA4A000
860130574002
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 33  µF 12 35 ATGE115330M035DSPA7A000
860130272001
ALT EAG CAD CAD WCAP-ATET Aluminium Electrolytic Capacitors 47  µF 18 10 ATGC110470M010DSPA3A000
860130373002
ALT EAG CAD CAD WCAP-ATET Aluminium Electrolytic Capacitors 47  µF 15 16 ATGD110470M016DSPA4A000
860130473003
ALT EAG CAD CAD WCAP-ATET Aluminium Electrolytic Capacitors 47  µF 13 25 ATGD110470M025DSPA4A000
860130574003
ALT EAG CAD CAD WCAP-ATET Aluminium Electrolytic Capacitors 47  µF 12 35 ATGE115470M035DSPA7A000
860130373003
ALT EAG CAD CAD WCAP-ATET Aluminium Electrolytic Capacitors 100  µF 15 16 ATGD110101M016DSPA4A000
860130273002
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 100  µF 18 10 ATGD110101M010DSPA4A000
860130474004
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 100  µF 13 25 ATGE115101M025DSPA7A000
860130475005
ALT EAG CAD CAD WCAP-ATET Aluminium Electrolytic Capacitors 100  µF 13 25 ATGF125101M025DSPA9B000
860130575004
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 100  µF 12 35 ATGF125101M035DSPA9B000
860130374004
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 220  µF 15 16 ATGE115221M016DSPA7A000
860130274003
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 220  µF 18 10 ATGE115221M010DSPA7A000
860130375005
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 220  µF 15 16 ATGF125221M016DSPA9B000
860130475006
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 220  µF 13 25 ATGF125221M025DSPA9B000
860130575005
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 220  µF 12 35 ATGF160221M035DSPAAB000
860130274004
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 330  µF 18 10 ATGE115331M010DSPA7A000
860130375006
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 330  µF 15 16 ATGF125331M016DSPA9B000
860130475007
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 330  µF 13 25 ATGF160331M025DSPAAB000
860130575006
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 330  µF 12 35 ATGF250331M035DSPAAB000
860130578007
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 330  µF 12 35 ATGI200331M035DSPACB000
860130275005
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 470  µF 18 10 ATGF125471M010DSPA9B000
860130375007
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 470  µF 15 16 ATGF160471M016DSPAAB000
860130475008
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 470  µF 13 25 ATGF250471M025DSPAAB000
860130478009
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 470  µF 13 25 ATGI200471M025DSPACB000
860130578008
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 470  µF 12 35 ATGI200471M035DSPACB000
860130275006
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 1000  µF 18 10 ATGF160102M010DSPAAB000
860130375008
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 1000  µF 15 16 ATGF250102M016DSPAAB000
860130378009
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 1000  µF 15 16 ATGI200102M016DSPACB000
860130478010
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 1000  µF 13 25 ATGI250102M025DSPACB000
860130580009
ALT EAG CAD LTS PSP CAD WCAP-ATET Aluminium Electrolytic Capacitors 1000  µF 12 35 ATGK250102M035DSPAEB000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples