en

Cart

Your cart is empty.

Design Kit Aluminum Electrolytic Capacitors

Order Code 860023

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples
860021373001
ALT EAG CAD CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 0.47 µF 15 400 ATJD110R47M400DSPA4B000
860021373002
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 1 µF 15 400 ATJD110010M400DSPA4B000
860021373003
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 2.2 µF 15 400 ATJD1502R2M400DSPA4B000
860021374004
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 2.2 µF 15 400 ATJE1152R2M400DSPA7B000
860021373005
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 3.3 µF 15 400 ATJD1503R3M400DSPA4B000
860021374006
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 3.3 µF 15 400 ATJE1153R3M400DSPA7B000
860021375007
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 3.3 µF 15 400 ATJF1253R3M400DSPA9B000
860021374008
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 4.7 µF 15 400 ATJE1154R7M400DSPA7B000
860021374009
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 6.8 µF 15 400 ATJE1406R8M400DSPA7B000
860021375010
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 6.8 µF 15 400 ATJF1256R8M400DSPA9B000
860021375011
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 10 µF 15 400 ATJF140100M400DSPA9B000
860021375012
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 22 µF 15 400 ATJF250220M400DSPAAB000
860021378013
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 22 µF 15 400 ATJI200220M400DSPACB000
860021378014
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 33 µF 15 400 ATJI200330M400DSPACB000
860021380015
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 47 µF 15 400 ATJK250470M400DSPAEB000
860021380016
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 56 µF 15 400 ATJK250560M400DSPAEB000
860021380017
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 68 µF 15 400 ATJK250680M400DSPAEB000
860021380018
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 82 µF 15 400 ATJK315820M400DSPADB000
860021381019
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 82 µF 15 400 ATJL250820M400DSPAEB000
860021380020
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 100 µF 15 400 ATJK315101M400DSPADB000
860021381021
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 120 µF 15 400 ATJL315121M400DSPAEB000
860021381022
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 150 µF 15 400 ATJL355151M400DSPAEB000
860021383023
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 150 µF 15 400 ATJN310151M400DSPS2B000
860021381024
ALT EAG CAD LTS PSP CAD CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 180 µF 15 400 ATJL450181M400DSPS1B000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples