en

Cart

Your cart is empty.

Design Kit Aluminum Electrolytic Capacitors

Order Code 860022

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples
860020772001
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 0.1  µF 9 63 ATDC110R10M063DSPA3B000
860020772002
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 0.22  µF 9 63 ATDC110R22M063DSPA3B000
860020772003
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 0.33  µF 9 63 ATDC110R33M063DSPA3B000
860020772004
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 0.47  µF 9 63 ATDC110R47M063DSPA3B000
860020772005
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 1  µF 9 63 ATDC110010M063DSPA3B000
860020772006
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 2.2  µF 9 63 ATDC1102R2M063DSPA3B000
860020772007
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 3.3  µF 9 63 ATDC1103R3M063DSPA3B000
860020772008
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 4.7  µF 9 63 ATDC1104R7M063DSPA3B000
860020772009
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 6.8  µF 9 63 ATDC1106R8M063DSPA3B000
860020772010
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 10  µF 9 63 ATDC110100M063DSPA3B000
860020773011
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 22  µF 9 63 ATDD110220M063DSPA4B000
860020773012
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 33  µF 9 63 ATDD110330M063DSPA4B000
860020773013
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 47  µF 9 63 ATDD110470M063DSPA4B000
860020774014
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 68  µF 9 63 ATDE115680M063DSPA7B000
860020775015
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 100  µF 9 63 ATDF125101M063DSPA9B000
860020775016
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 120  µF 9 63 ATDF160121M063DSPAAB000
860020775017
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 150  µF 9 63 ATDF160151M063DSPAAB000
860020775018
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 180  µF 9 63 ATDF160181M063DSPAAB000
860020775019
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 220  µF 9 63 ATDF160221M063DSPAAB000
860020778020
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 330  µF 9 63 ATDI200331M063DSPACB000
860020778021
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 470  µF 9 63 ATDI200471M063DSPACB000
860020778022
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 560  µF 9 63 ATDI250561M063DSPACB000
860020780023
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 680  µF 9 63 ATDK250681M063DSPAEB000
860020780024
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 820  µF 9 63 ATDK250821M063DSPAEB000
860020780025
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 1000  µF 9 63 ATDK315102M063DSPADB000
860020780026
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 1200  µF 9 63 ATDK355122M063DSPADB000
860020781027
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 1500  µF 9 63 ATDL315152M063DSPAEB000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples