en

Cart

Your cart is empty.

Design Kit Aluminum Electrolytic Capacitors

Order Code 860021

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples
860020572001
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 4.7  µF 12 35 ATDC1104R7M035DSPA3B000
860020572002
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 6.8  µF 12 35 ATDC1106R8M035DSPA3B000
860020572003
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 10  µF 12 35 ATDC110100M035DSPA3B000
860020572004
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 22  µF 12 35 ATDC110220M035DSPA3B000
860020572005
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 33  µF 12 35 ATDC110330M035DSPA3B000
860020572006
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 47  µF 12 35 ATDC110470M035DSPA3B000
860020573007
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 68  µF 12 35 ATDD110680M035DSPA4B000
860020573008
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 100  µF 12 35 ATDD110101M035DSPA4B000
860020574009
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 120  µF 12 35 ATDE115121M035DSPA7B000
860020574010
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 150  µF 12 35 ATDE115151M035DSPA7B000
860020574011
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 180  µF 12 35 ATDE115181M035DSPA7B000
860020574012
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 220  µF 12 35 ATDE115221M035DSPA7B000
860020575013
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 330  µF 12 35 ATDF125331M035DSPA9B000
860020575014
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 470  µF 12 35 ATDF160471M035DSPAAB000
860020575015
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 560  µF 12 35 ATDF200561M035DSPAAB000
860020575016
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 680  µF 12 35 ATDF200681M035DSPAAB000
860020578017
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 820  µF 12 35 ATDI200821M035DSPACB000
860020578018
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 1000  µF 12 35 ATDI200102M035DSPACB000
860020578019
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 1200  µF 12 35 ATDI200122M035DSPACB000
860020578020
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 1500  µF 12 35 ATDI250152M035DSPACB000
860020580021
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 1800  µF 12 35 ATDK250182M035DSPAEB000
860020580022
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 2200  µF 12 35 ATDK250222M035DSPAEB000
860020580023
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 2700  µF 12 35 ATDK315272M035DSPADB000
860020580024
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 3300  µF 12 35 ATDK355332M035DSPADB000
860020581025
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 3900  µF 12 35 ATDL315392M035DSPAEB000
860020581026
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 4700  µF 12 35 ATDL355472M035DSPAEB000
860020581027
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 5600  µF 12 35 ATDL355562M035DSPAEB000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples