en

Cart

Your cart is empty.

Design Kit Aluminum Electrolytic Capacitors

Order Code 860020

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples
860020372001
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 10  µF 15 16 ATDC110100M016DSPA3B000
860020372002
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 22  µF 15 16 ATDC110220M016DSPA3B000
860020372003
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 33  µF 15 16 ATDC110330M016DSPA3B000
860020372004
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 47  µF 15 16 ATDC110470M016DSPA3B000
860020372005
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 68  µF 15 16 ATDC110680M016DSPA3B000
860020372006
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 100  µF 15 16 ATDC110101M016DSPA3B000
860020373007
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 120  µF 15 16 ATDD110121M016DSPA4B000
860020373008
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 150  µF 15 16 ATDD110151M016DSPA4B000
860020373009
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 180  µF 15 16 ATDD110181M016DSPA4B000
860020373010
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 220  µF 15 16 ATDD110221M016DSPA4B000
860020373011
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 330  µF 15 16 ATDD110331M016DSPA4B000
860020374012
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 470  µF 15 16 ATDE115471M016DSPA7B000
860020375013
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 560  µF 15 16 ATDF125561M016DSPA9B000
860020374014
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 680  µF 15 16 ATDE160681M016DSPA7B000
860020375015
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 680  µF 15 16 ATDF125681M016DSPA9B000
860020375016
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 820  µF 15 16 ATDF160821M016DSPAAB000
860020375017
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 1000  µF 15 16 ATDF125102M016DSPA9B000
860020375018
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 1200  µF 15 16 ATDF200122M016DSPAAB000
860020375019
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 1500  µF 15 16 ATDF200152M016DSPAAB000
860020378020
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 1800  µF 15 16 ATDI200182M016DSPACB000
860020378021
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 2200  µF 15 16 ATDI200222M016DSPACB000
860020378022
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 2700  µF 15 16 ATDI200272M016DSPACB000
860020378023
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 3300  µF 15 16 ATDI250332M016DSPACB000
860020380024
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 3900  µF 15 16 ATDK250392M016DSPAEB000
860020380025
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 4700  µF 15 16 ATDK250472M016DSPAEB000
860020380026
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 5600  µF 15 16 ATDK315562M016DSPADB000
860020380027
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 6800  µF 15 16 ATDK315682M016DSPADB000
860020380028
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 8200  µF 15 16 ATDK355822M016DSPADB000
860020381029
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 10000  µF 15 16 ATDL355103M016DSPAEB000
860020381030
ALT EAG CAD LTS PSP CAD WCAP-ATG5 Aluminium Electrolytic Capacitors 12000  µF 15 16 ATDL355123M016DSPAEB000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples