en

Cart

Your cart is empty.

Design Kit Aluminum Electrolytic Capacitors

Order Code 860013

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples
860011373001
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 0.47  µF 15 400 ATAD110R47M400DSPA4B000
860011373002
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 1  µF 15 400 ATAD110010M400DSPA4B000
860011374003
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 2.2  µF 15 400 ATAE1152R2M400DSPA7B000
860011374004
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 3.3  µF 15 400 ATAE1153R3M400DSPA7B000
860011374005
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 4.7  µF 15 400 ATAE1154R7M400DSPA7B000
860011375006
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 10  µF 15 400 ATAF160100M400DSPAAB000
860011378007
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 22  µF 15 400 ATAI200220M400DSPACB000
860011378008
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 33  µF 15 400 ATAI250330M400DSPACB000
860011380009
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 47  µF 15 400 ATAK250470M400DSPAEB000
860011380010
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 68  µF 15 400 ATAK355680M400DSPADB000
860011381011
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 68  µF 15 400 ATAL250680M400DSPAEB000
860011381012
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 100  µF 15 400 ATAL315101M400DSPAEB000
860011381013
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 120  µF 15 400 ATAL410121M400DSPS1B000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples