en

Cart

Your cart is empty.

WR-DC DC Power Jack THT Right Angled Low Profile (3.8)

Kind Properties
Type Right Angled
Material Properties
Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Contact Material Copper Alloy
Contact Type Stamped
Center Pin Plating Gold
Tip Spring Plating Tin
Shunt Terminal Plating Tin
General Information
Operating Temperature -40 up to +85 °C
Electrical Properties
Working Voltage 24 V (DC)
Withstanding Voltage 500 V (AC)
Contact Resistance 30 mΩ
RISO 100 MΩ
Packaging Properties
Packaging Tray

Products

Order Code SPEC Downloads Mount Type Working Voltage
(V (DC))
Packaging Design Kit Samples
694102304002
STE 3D ALT EAG IGS CAD THT Right Angled 24 Tray 694001
694103304002
STE 3D ALT EAG IGS CAD THT Right Angled 24 Tray 694001
Order Code SPEC
694102304002
694103304002
Samples
Order Code SPEC Downloads Mount Type Working Voltage
(V (DC))
Packaging Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: