OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-CRD Card ConnectorsApplicationSDProduct seriesWR-CRD SD Card Connector Push & Pull Short Type with Card Detection 9 pins

WR-CRD SD Card Connector Push & Pull Short Type with Card Detection 9 pins

WR-CRD SD Card Connector Push & Pull Short Type with Card Detection 9 pins
General Information
Operating Temperature-25 °C up to +85 °C
GenderSocket
TypePush & Pull
Material Properties
Insulator MaterialPA9T
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Contact MaterialCopper Alloy
Contact PlatingSelective Gold
Contact TypeStamped
Shielding MaterialCopper Alloy
Shielding PlatingNickel (Ni)
Electrical Properties
Working Voltage100 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance100 mΩ

Products

Order Code Data­sheet DownloadsPinsGenderTypeMountOperating TemperatureWorking Voltage
(V (AC))
Design Kit Samples
693063020911SPEC
7 files 11 Socket Push & Pull SMT -25 °C up to +85 °C 100612690
614001
Order Code Data­sheet
693063020911SPEC
Samples
Order Code Data­sheet DownloadsPinsGenderTypeMountOperating TemperatureWorking Voltage
(V (AC))
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: