en

Cart

Your cart is empty.

WR-CRD Compact Flash Card Connector Header Shrouded type 50 pins

Kind Properties
Quality Class 10 000 Mating cycles
Gender Socket
Type Shrouded
Material Properties
Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Color White
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
General Information
Operating Temperature -25 up to +85 °C
Compliance RoHS
Electrical Properties
IR 1 0.5 A
Working Voltage 100 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 40 mΩ

Products

Order Code Data­sheet Downloads Pins Gender Type Mount Design Kit Samples
693120035011
STE 3D ALT ALT EAG IGS CAD 50 Socket Shrouded SMT 612690
Order Code Data­sheet
693120035011
Samples
Order Code Data­sheet Downloads Pins Gender Type Mount Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: