OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-USB ConnectorsProduct seriesWR-COM USB 2.0 Type A Up Right THT

WR-COM USB 2.0 Type A Up Right THT

WR-COM USB 2.0 Type A Up Right THT
General Information
Operating Temperature-40 °C up to +85 °C
ComplianceRoHS
Durability5 000 Mating cycles
Quality Class5 000 Mating cycles
Connector TypeUSB
GenderReceptacle
TypeUp Right - Short Type
Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
ColorWhite
Cover MaterialBrass
Cover PlatingNickel (Ni)
Contact MaterialCopper Alloy
Contact PlatingGold
Contact TypeStamped
Shielding MaterialSteel
Shielding PlatingNickel
Electrical Properties
IR2 A
Working Voltage30 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance30 mΩ

Products

Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
PackagingDesign Kit Samples
614004184726SPEC
6 files USB 2.0 Type A Up Right - Short Type Receptacle 4 THT 2 30 Tray612690
614001
Order Code Data­sheet
614004184726SPEC
Samples
Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips

Videos

Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications

Videos

Würth Elektronik Webinar: USB-C - "from layout to production"