General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Durability | 10 000 Mating cycles |
Gender | Receptacle |
Type | Horizontal |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold over Nickel |
Contact Type | Stamped |
Shielding Material | Stainless Steel |
Shielding Plating | Nickel (Ni) |
Electrical Properties | |
---|---|
Working Voltage | 20 V (DC) |
Withstanding Voltage | 100 V (AC) |
Contact Resistance | 40 mΩ |
Application Notes
Products
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (DC)) | Packaging | Filter Bag | Filter Stick | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
632723130112 | SPEC | 6 files | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | 20 | Tape and Reel | 82931061 82931101 | 82931060 82931100 |
Order Code | Datasheet | |
---|---|---|
632723130112 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (DC)) | Packaging | Filter Bag | Filter Stick | Samples |
---|
Mates with
Use with
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: 100 W Design with USB C
Videos
Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications
Videos
Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips
Videos
Würth Elektronik Webinar: USB-C - "from layout to production"