OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-USB ConnectorsProduct seriesWR-COM USB 3.0 Type A Reverse Horizontal w. Offset 0.14 mm

WR-COM USB 3.0 Type A Reverse Horizontal w. Offset 0.14 mm

General Information
Operating Temperature-20 °C up to +85 °C
Durability5 000 Mating cycles
Quality Class5 000 Mating cycles
Connector TypeUSB
GenderReceptacle
TypeReverse Horizontal
Material Properties
Insulator MaterialLCP
Insulator Flammability RatingUL94 V-0
ColorBlue
Contact MaterialPhosphor Bronze
Contact PlatingMatte Tin
Contact TypeStamped
Shielding MaterialBrass
Shielding PlatingMatte Tin
Electrical Properties
IR1.8 A
Working Voltage30 V (AC)
Withstanding Voltage100 V (AC)
Contact Resistance50 mΩ

Products

Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
PackagingDesign Kit Samples
692121130100SPEC
7 files USB 3.0 Type A Reverse Horizontal Receptacle 9 THR 1.8 30 Tape and Reel612690
614001
Order Code Data­sheet
692121130100SPEC
Samples
Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips

Videos

Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications

Videos

Würth Elektronik Webinar: USB-C - "from layout to production"