Applications
- Double-sided adhesive tape eases mounting on plane subsurface
General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | Nylon 66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Ø ID (mm) | Samples | |
---|---|---|---|---|---|
520201000 | SPEC | 3 files | 6.6 | ||
520202000 | SPEC | 3 files | 8.5 | ||
520204000 | SPEC | 3 files | 9.2 | ||
520203000 | SPEC | 3 files | 9.4 | ||
520205000 | SPEC | 3 files | 11.1 | ||
520206000 | SPEC | 3 files | 15 | ||
520207000 | SPEC | 3 files | 18 | ||
520208000 | SPEC | 3 files | 21 | ||
520209000 | SPEC | 3 files | 24 | ||
520210000 | SPEC | 3 files | 36 |
Order Code | Datasheet | |
---|---|---|
520201000 | SPEC | |
520202000 | SPEC | |
520204000 | SPEC | |
520203000 | SPEC | |
520205000 | SPEC | |
520206000 | SPEC | |
520207000 | SPEC | |
520208000 | SPEC | |
520209000 | SPEC | |
520210000 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Ø ID (mm) | Samples |
---|