OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupAssemblyProduct groupCable HoldersProduct seriesEdge ProtectionMounting StyleWA-CHEP Cable Holder and Edge Protection

WA-CHEP Cable Holder and Edge Protection

Applications

  • Rectangular cable holder to guard conductors and cables
  • Multifunctional: Protects cables from plate angles and acts as a cable holder
  • Easy assembly using a U-style cutting
  • No tooling necessary, reusable
  • Four different kinds of cable holders with various shapes
  • Shapes 2, 3 and 4 can be mounted with a screw
General Information
Operating Temperature-20 °C up to +80 °C; -30 °C up to +85 °C
MaterialPA66
ColorBlack; Grey; Natural
t min0.8 mm
Flammability RatingUL94 V-2
Packaging Properties
PackagingBag

Products