Applications
- To mount cables, tubes, pipes, etc.
- Fixable to every dust- and fat-free surface like metal, lacquer, plastic, timber, on-wall, paper
- Hugh saving of labour because no drilling, screwing or riveting is necessary
- Lacquer won't be damaged
- Corrision retardant
- Variable footprints
- The compact constructions can be used for panels where little space is available
General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | PA66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Assortments
Articles from this product series can be found in the following assortments: