en

Cart

Your cart is empty.

Design Kit WCAP-FTX2 Film Capacitors

X2-Capacitors Order Code 890324

Applications

  • Safety applications
  • Filter
  • Interference suppression
  • e.g. EMI filter for power supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (AC))
dV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Samples
890324023006SPEC
7 files WCAP-FTX2 Film Capacitors10 nF 275 500 0.130000 MΩ -40 °C up to +105 °C 10 13 5 11 MX2P010103K275ASPB16000
890324022007SPEC
7 files WCAP-FTX2 Film Capacitors15 nF 275 500 0.130000 MΩ -40 °C up to +105 °C 7.5 11 6 10 MX2P075153K275ASPB15000
890324025006SPEC
7 files WCAP-FTX2 Film Capacitors33 nF 275 300 0.130000 MΩ -40 °C up to +105 °C 15 18 5 11 MX2P015333K275ASPB16000
890324023015SPEC
7 files WCAP-FTX2 Film Capacitors47 nF 275 300 0.130000 MΩ -40 °C up to +105 °C 10 13 4.5 9.5 MX2P010473K275ASPB15000
890324022017SPEC
7 files WCAP-FTX2 Film Capacitors68 nF 275 400 0.130000 MΩ -40 °C up to +105 °C 7.5 10 6 12 MX2P075683K275ASPB15000
890324025017SPEC
7 files WCAP-FTX2 Film Capacitors100 nF 275 300 0.130000 MΩ -40 °C up to +105 °C 15 18 6 12 MX2P015104K275ASPB16000
890324023025SPEC
7 files WCAP-FTX2 Film Capacitors150 nF 275 300 0.130000 MΩ -40 °C up to +105 °C 10 13 7 12 MX2P010154K275ASPB15000
890324024002SPEC
7 files WCAP-FTX2 Film Capacitors220 nF 275 240 0.130000 MΩ -40 °C up to +105 °C 12.5 15 7 12.5 MX2P125224K275ASPB15000
890324024005SPEC
7 files WCAP-FTX2 Film Capacitors470 nF 275 280 0.110000 Ω x F -40 °C up to +105 °C 12.5 15 10 16 MX2P125474K275ASPB15000
890324026018SPEC
7 files WCAP-FTX2 Film Capacitors560 nF 275 160 0.110000 Ω x F -40 °C up to +105 °C 22.5 26 7.5 16.5 MX2P225564K275ASPB46000
890324025045SPEC
7 files WCAP-FTX2 Film Capacitors680 nF 275 230 0.110000 Ω x F -40 °C up to +105 °C 15 18 10 16 MX2P015684K275ASPB15000
890324027006SPEC
7 files WCAP-FTX2 Film Capacitors680 nF 275 170 0.110000 Ω x F -40 °C up to +105 °C 27.5 31 10.5 20 MX2P275684K275ASPB56000
890324026027SPEC
7 files WCAP-FTX2 Film Capacitors1 µF 275 170 0.110000 Ω x F -40 °C up to +105 °C 22.5 26 11 20 MX2P225105K275ASPB46000
890324027025SPEC
7 files WCAP-FTX2 Film Capacitors3.3 µF 275 130 0.110000 Ω x F -40 °C up to +105 °C 27.5 31 15.5 29 MX2P275335K275ASPB55000
890324028008SPEC
7 files WCAP-FTX2 Film Capacitors6.8 µF 275 110 0.110000 Ω x F -40 °C up to +105 °C 37.5 41.5 22.5 35.5 MX2P375685K275ASPB65000
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (AC))
dV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Samples