en

Cart

Your cart is empty.

WR-BTB 1.00 mm Male Vertical SMT 8.35 Plug

Kind Properties
Pitch 1 mm
Quality Class 30 Mating cycles
Material Properties
Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Ivory
Contact Material Brass
Contact Plating Selective Gold
Contact Type Stamped
General Information
Operating Temperature -55 up to +85 °C
Compliance Lead free / RoHS
Electrical Properties
IR 1 1 A
Working Voltage 100 V (AC)
Withstanding Voltage 250 V (AC)
Contact Resistance 30 mΩ
RISO 1000 MΩ
Packaging Properties
Packaging Tape and Reel with Cap

Products

Order Code Data­sheet Downloads Gender Type IR
(A)
Packaging Design Kit Samples
658158303064
IGE STE 3D ALT EAG CAD Male Plug Vertical 1 Tape and Reel with Cap 658001
Order Code Data­sheet
658158303064
Samples
Order Code Data­sheet Downloads Gender Type IR
(A)
Packaging Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: