en

Cart

Your cart is empty.

WR-BTB 0.80 mm Male Vertical SMT 5.60 Plug

Kind Properties
Pitch 0.8 mm
Quality Class 30 Mating cycles
Material Properties
Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Ivory
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
General Information
Operating Temperature -55 up to +85 °C
Compliance Lead free / RoHS
Electrical Properties
IR 1 0.5 A
Working Voltage 50 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 50 mΩ
RISO 100 MΩ
UL Approval E323964
Packaging Properties
Packaging Tape and Reel with Cap

Products

Order Code SPEC Downloads Pins Gender Type IR 1
(A)
Packaging Mates with Design Kit Samples
658855603100
IGE STE 3D ALT EAG CAD 100 Male Plug Vertical 0.5 Tape and Reel with Cap 658807713100
658001
658855603040
IGE STE 3D ALT EAG CAD 40 Male Plug Vertical 0.5 Tape and Reel with Cap 658801103040
658807713040
658001
Order Code SPEC
658855603100
658855603040
Samples
Order Code SPEC Downloads Pins Gender Type IR 1
(A)
Packaging Mates with Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: