OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyBoard-to-Board ConnectorsProduct sub-familyWR-BTB Board to BoardProduct seriesWR-BTB 0.80 mm Female Vertical SMT 11.75 Receptacle

WR-BTB 0.80 mm Female Vertical SMT 11.75 Receptacle

WR-BTB 0.80 mm Female Vertical SMT 11.75 Receptacle
Material Properties
Insulator MaterialLCP
Insulator Flammability RatingUL94 V-0
Insulator ColorIvory
Contact MaterialCopper Alloy
Contact PlatingSelective Gold
Contact TypeStamped
General Information
Operating Temperature-55 °C up to +85 °C
ComplianceLead free / RoHS
Pitch0.8 mm
Quality Class30 Mating cycles
Electrical Properties
IR0.5 A
Working Voltage50 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance50 mΩ
RISO100 MΩ
UL ApprovalE323964
Packaging Properties
PackagingTape and Reel with Cap

Products

Assortments

Articles from this product series can be found in the following assortments: