OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-BHD Box HeaderPitch2.54 mmGenderMale PCB sideProduct series2.54 mm Male Angled Box Header with long lever

2.54 mm Male Angled Box Header with long lever

Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
ColorBlack
Contact MaterialCopper Alloy
Contact PlatingGold
Contact TypeStamped
General Information
Operating Temperature-40 °C up to +105 °C; -40 °C up to +125 °C
ComplianceRoHS
Working Voltage250 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance20 mΩ
RISO1000 MΩ
Pitch2.54 mm
GenderMale
Certification
UL ApprovalE323964
Packaging Properties
PackagingTray

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples
61201022921SPEC
6 files 10 2.54 Male Angled THT 32.2 3 250 20 max. Tray612001
61201422921SPEC
6 files 14 2.54 Male Angled THT 32.2 3 250 20 max. Tray612001
61201622921SPEC
6 files 16 2.54 Male Angled THT 39.82 3 250 20 max. Tray
61202022921SPEC
6 files 20 2.54 Male Angled THT 44.7 3 250 20 max. Tray612001
61202422921SPEC
6 files 24 2.54 Male Angled THT 49.98 3 250 20 max. Tray
61202622921SPEC
6 files 26 2.54 Male Angled THT 52.52 3 250 20 max. Tray
61203422921SPEC
6 files 34 2.54 Male Angled THT 62.68 3 250 20 max. Tray612001
61204022921SPEC
6 files 40 2.54 Male Angled THT 70.3 3 250 20 max. Tray
61205022921SPEC
6 files 50 2.54 Male Angled THT 83 3 250 20 max. Tray
61206022921SPEC
6 files 60 2.54 Male Angled THT 95.7 3 250 20 max. Tray
Order Code Data­sheet
61201022921SPEC
61201422921SPEC
61201622921SPEC
61202022921SPEC
61202422921SPEC
61202622921SPEC
61203422921SPEC
61204022921SPEC
61205022921SPEC
61206022921SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: