OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-BHD Box HeaderPitch2.54 mmGenderMale PCB sideProduct seriesWR-BHD 2.54 mm Male Angled Box Header

WR-BHD 2.54 mm Male Angled Box Header

Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
ColorBlack
Contact MaterialCopper Alloy
Contact PlatingGold
Contact TypeStamped
General Information
Operating Temperature-40 °C up to +105 °C
ComplianceRoHS
Working Voltage250 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance20 mΩ
RISO1000 MΩ
Pitch2.54 mm
GenderMale
Certification
UL ApprovalE323964
Packaging Properties
PackagingTray

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples
61200621721SPEC
6 files 6 2.54 Male Angled THT 15.28 3 250 20 max. Tray
61200821721SPEC
6 files 8 2.54 Male Angled THT 17.82 3 250 20 max. Tray612001
61201021721SPEC
6 files 10 2.54 Male Angled THT 20.36 3 250 20 max. Tray612001
612690
61201421721SPEC
6 files 14 2.54 Male Angled THT 25.44 3 250 20 max. Tray612001
61201621721SPEC
6 files 16 2.54 Male Angled THT 27.98 3 250 20 max. Tray
61202021721SPEC
6 files 20 2.54 Male Angled THT 33.06 3 250 20 max. Tray612001
61202421721SPEC
6 files 24 2.54 Male Angled THT 38.14 3 250 20 max. Tray612001
61202621721SPEC
6 files 26 2.54 Male Angled THT 40.68 3 250 20 max. Tray
61203421721SPEC
6 files 34 2.54 Male Angled THT 50.84 3 250 20 max. Tray
61204021721SPEC
6 files 40 2.54 Male Angled THT 58.46 3 250 20 max. Tray
61205021721SPEC
6 files 50 2.54 Male Angled THT 71.16 3 250 20 max. Tray
Order Code Data­sheet
61200621721SPEC
61200821721SPEC
61201021721SPEC
61201421721SPEC
61201621721SPEC
61202021721SPEC
61202421721SPEC
61202621721SPEC
61203421721SPEC
61204021721SPEC
61205021721SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: