en

Cart

Your cart is empty.

WR-BHD 2.00 mm Male SMT Box Header

Kind Properties
Pitch 2 mm
Gender Male
Material Properties
Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
General Information
Operating Temperature -40 up to +105 °C
Compliance RoHS
Working Voltage 250 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ
Packaging Properties
Packaging Tape and Reel with Cap

Products

Order Code Data­sheet Downloads Pins Pitch
(mm)
Gender Type Mount L
(mm)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. R Packaging Design Kit Samples
62531020621
STE 3D ALT EAG IGS CAD 10 2 Male Straight SMT 17.25 250 20 max. Tape and Reel with Cap 612001
612690
62531420621
STE 3D ALT EAG IGS CAD 14 2 Male Straight SMT 21.25 250 20 max. Tape and Reel with Cap 612001
62531620621
STE 3D ALT EAG IGS CAD 16 2 Male Straight SMT 23.25 250 20 max. Tape and Reel with Cap
62532020621
STE 3D ALT EAG IGS CAD 20 2 Male Straight SMT 27.25 250 20 max. Tape and Reel with Cap 612001
62532620621
STE 3D ALT EAG IGS CAD 26 2 Male Straight SMT 33.25 250 20 max. Tape and Reel with Cap
62533020621
STE 3D ALT EAG IGS CAD 30 2 Male Straight SMT 37.25 250 20 max. Tape and Reel with Cap
62533420621
STE 3D ALT EAG IGS CAD 34 2 Male Straight SMT 41.25 250 20 max. Tape and Reel with Cap 612001
62534020621
STE 3D ALT EAG IGS CAD 40 2 Male Straight SMT 47.25 250 20 max. Tape and Reel with Cap
62534420621
STE 3D ALT EAG IGS CAD 44 2 Male Straight SMT 51.25 250 20 max. Tape and Reel with Cap 612001
62535020621
STE 3D ALT EAG IGS CAD 50 2 Male Straight SMT 57.25 250 20 max. Tape and Reel with Cap 612001
Order Code Data­sheet
62531020621
62531420621
62531620621
62532020621
62532620621
62533020621
62533420621
62534020621
62534420621
62535020621
Samples
Order Code Data­sheet Downloads Pins Pitch
(mm)
Gender Type Mount L
(mm)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. R Packaging Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: