OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-BHD Box HeaderPitch2.00 mmGenderFemaleProduct seriesWR-BHD 2.00 mm Female IDC Connector w. Strain Relief

WR-BHD 2.00 mm Female IDC Connector w. Strain Relief

Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Contact MaterialCopper Alloy
Contact PlatingSelective Gold
Contact TypeStamped
General Information
Operating Temperature-40 °C up to +105 °C
Working Voltage250 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance20 mΩ
RISO1000 MΩ
Pitch2 mm
GenderFemale
Certification
UL ApprovalE323964
Packaging Properties
PackagingTray

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples
62501023021SPEC
3 files 10 2 Female 15.2 1 250 20 max. Tray612001
612690
62501423021SPEC
3 files 14 2 Female 19.2 1 250 20 max. Tray612001
62501623021SPEC
3 files 16 2 Female 21.2 1 250 20 max. Tray612001
62502023021SPEC
3 files 20 2 Female 25.2 1 250 20 max. Tray612001
62502423021SPEC
3 files 24 2 Female 29.2 1 250 20 max. Tray
62502623021SPEC
3 files 26 2 Female 31.2 1 250 20 max. Tray612001
62503023021SPEC
3 files 30 2 Female 35.2 1 250 20 max. Tray612001
62503423021SPEC
3 files 34 2 Female 39.2 1 250 20 max. Tray612001
62504023021SPEC
3 files 40 2 Female 45.2 1 250 20 max. Tray612001
62504423021SPEC
3 files 44 2 Female 49.2 1 250 20 max. Tray
62505023021SPEC
3 files 50 2 Female 55.2 1 250 20 max. Tray612001
Order Code Data­sheet
62501023021SPEC
62501423021SPEC
62501623021SPEC
62502023021SPEC
62502423021SPEC
62502623021SPEC
62503023021SPEC
62503423021SPEC
62504023021SPEC
62504423021SPEC
62505023021SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: