en

Cart

Your cart is empty.

WR-ADPT SMA to SMA

Material Properties
Insulator Material PTFE
Insulator Color White
Center Contact Material Beryllium Copper; Brass
Center Contact Plating Gold, min. 0.76µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel
Coupling Nut Material Brass
Coupling Nut Plating Gold, min. 0.076µm over Nickel
Kind Properties
Interface MIL-STD-348
General Information
Operating Temperature -65 up to +165 °C
Compliance RoHS
Electrical Properties
f DC~18 GHz
Packaging Properties
Packaging Bag

Products

Order Code Data­sheet Downloads Interface Connector Type 1 Connector Type 2 Gender 1 Gender 2 Orientation Type Operating Temperature Samples
64403203211000
IGE STE 3D MIL-STD-348 SMA SMA Plug Plug Straight -65 up to +165 °C
64403203111000
IGE STE 3D MIL-STD-348 SMA SMA Plug Jack Straight -65 up to +165 °C
64403103111000
IGE STE 3D MIL-STD-348 SMA SMA Jack Jack Straight -65 up to +165 °C
Order Code Data­sheet
64403203211000
64403203111000
64403103111000
Samples
Order Code Data­sheet Downloads Interface Connector Type 1 Connector Type 2 Gender 1 Gender 2 Orientation Type Operating Temperature Samples