General Information | |
---|---|
Operating Temperature | -65 °C up to +165 °C |
Compliance | RoHS |
Interface | MIL-STD-348 |
Material Properties | |
---|---|
Insulator Material | PTFE |
Insulator Color | White |
Center Contact Material | Beryllium Copper |
Center Contact Plating | Gold, min. 0.76µm over Nickel |
Body Material | Brass |
Body Plating | Gold, min. 0.076µm over Nickel |
Coupling Nut Material | Brass |
Coupling Nut Plating | Gold, min. 0.076µm over Nickel |
Electrical Properties | |
---|---|
f | DC~18 GHz |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Interface | Connector Type 1 | Connector Type 2 | Gender 1 | Gender 2 | Orientation Type | Operating Temperature | Samples |
---|---|---|---|---|---|---|---|---|---|---|
64430203211000 | SPEC | 3 files | MIL-STD-348 | RP SMA | SMA | Plug | Plug | Straight | -65 °C up to +165 °C | |
64430103111000 | SPEC | 3 files | MIL-STD-348 | RP SMA | SMA | Jack | Jack | Straight | -65 °C up to +165 °C | |
64430103211000 | SPEC | 3 files | MIL-STD-348 | RP SMA | SMA | Jack | Plug | Straight | -65 °C up to +165 °C | |
64430203111000 | SPEC | 3 files | MIL-STD-348 | RP SMA | SMA | Plug | Jack | Straight | -65 °C up to +165 °C |
Samples |
---|
Order Code | Datasheet | Downloads | Interface | Connector Type 1 | Connector Type 2 | Gender 1 | Gender 2 | Orientation Type | Operating Temperature | Samples |
---|