OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFPC Connector and FFC CableProduct sub-familyWR-FFC Flat Flexible CableProduct seriesWR-FFC 0.50 mm Folding Flat Flexible Cable

WR-FFC 0.50 mm Folding Flat Flexible Cable

WR-FFC 0.50 mm Folding Flat Flexible Cable
Kind Properties
Pitch0.5 mm
Durability20 Mating cycles
S14 mm
S24 mm
D18 mm
D28 mm
Cw0.3 mm
Ct0.05 mm
General Information
Operating Temperature-30 °C up to +105 °C
Flammability RatingUL SUB.758
Packaging Properties
PackagingBag
Material Properties
Insulator MaterialPET (White)
Tape MaterialPET (Blue)
Contact MaterialCopper
Contact PlatingTin
Electrical Properties
IR0.5 A
Working Voltage60 V
RISO1000 MΩ
Withstanding Voltage500 V (AC)
R1.4 Ω/m
Contact Resistance20 mΩ

Products

Order Code Data­sheet DownloadsPinsType/SizeLength (folded)
(mm)
Length (unfolded)
(mm)
W
(mm)
Design Kit Samples
687620119002SPEC
2 files 20 0.50mm Type 1 120 200 10.5
687720119002SPEC
2 files 20 0.50mm Type 2 120 200 10.5
687620141002SPEC
2 files 20 0.50mm Type 1 165 350 10.5687001
687720141002SPEC
2 files 20 0.50mm Type 2 165 350 10.5
687720225002SPEC
2 files 20 0.50mm Type 2 280 500 10.5687001
687620225002SPEC
2 files 20 0.50mm Type 1 280 500 10.5612690
687630119002SPEC
2 files 30 0.50mm Type 1 120 200 15.5
687730119002SPEC
2 files 30 0.50mm Type 2 120 200 15.5
687630141002SPEC
2 files 30 0.50mm Type 1 165 350 15.5
687730141002SPEC
2 files 30 0.50mm Type 2 165 350 15.5
687730225002SPEC
2 files 30 0.50mm Type 2 280 500 15.5
687630225002SPEC
2 files 30 0.50mm Type 1 280 500 15.5
687640119002SPEC
2 files 40 0.50mm Type 1 120 200 20.5687001
687740119002SPEC
2 files 40 0.50mm Type 2 120 200 20.5
687640141002SPEC
2 files 40 0.50mm Type 1 165 350 20.5
687740141002SPEC
2 files 40 0.50mm Type 2 165 350 20.5
687740225002SPEC
2 files 40 0.50mm Type 2 280 500 20.5
687640225002SPEC
2 files 40 0.50mm Type 1 280 500 20.5
687650119002SPEC
2 files 50 0.50mm Type 1 120 200 25.5
687750119002SPEC
2 files 50 0.50mm Type 2 120 200 25.5
687650141002SPEC
2 files 50 0.50mm Type 1 165 350 25.5
687750141002SPEC
2 files 50 0.50mm Type 2 165 350 25.5
687750225002SPEC
2 files 50 0.50mm Type 2 280 500 25.5
687650225002SPEC
2 files 50 0.50mm Type 1 280 500 25.5
Order Code Data­sheet
687620119002SPEC
687720119002SPEC
687620141002SPEC
687720141002SPEC
687720225002SPEC
687620225002SPEC
687630119002SPEC
687730119002SPEC
687630141002SPEC
687730141002SPEC
687730225002SPEC
687630225002SPEC
687640119002SPEC
687740119002SPEC
687640141002SPEC
687740141002SPEC
687740225002SPEC
687640225002SPEC
687650119002SPEC
687750119002SPEC
687650141002SPEC
687750141002SPEC
687750225002SPEC
687650225002SPEC
Samples
Order Code Data­sheet DownloadsPinsType/SizeLength (folded)
(mm)
Length (unfolded)
(mm)
W
(mm)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: